Packaging information
| Package | Pins SOT-223 (DCQ) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TL1963A
- Input voltage range: 2.4V to 20V
- Output voltage range (adjustable): 1.21V to 20V
- Output voltage range (fixed):
- Legacy chip: 1.5V, 1.8V, 2.5V and 3.3V
- New chip: 1.8V, 3.3V
- Output accuracy (over line, load
and temperature):
- Legacy chip: ±3% (all packages)
- New chip:
- +3%/-2% (DCY only)
- ±1.5% (DCQ and KTT only)
- Maximum output current (IOUT): Up to 1.5A
- Dropout voltage: 340mV (typical) for IOUT = 1.5A
- Output capacitor for stable operation: ≥ 10µF with ESR ≤ 3Ω
- Low noise: 23µVRMS (10Hz to 100kHz) for VOUT = 1.21V
- Integrated fault protection:
- Reverse-current, thermal shutdown and overcurrent protection (both legacy and new chip)
- Reverse-battery protection (legacy chip only)
- Package:
- 4-pin SOT-223 (DCY)
- 6-pin SOT-223 (DCQ)
- 5-pin DDPAK/TO-263 (KTT)
Description for the TL1963A
The TL1963A-xx regulators are low-dropout (LDO) regulators provides a robust, easy-to-use power management design for wide variety of applications. The device can supply 1.5A of output current with a dropout voltage of 340mV (typical) and supports wide output range (from 1.21V to 20V) in adjustable configuration. In addition, TL1963A-xx also supports tighter output accuracy ±1.5% across line, load and temperature (for DCQ, KTT package of new chip), fast transient response, and low output noise (23µVRMS in unity-gain adjustable configuration), making it an excellent choice for sensitive RF supply applications.
The TL1963A-xx regulators are stable with output capacitor as low as 10µF and supports ESR range up-to 3Ω. The TL1963A-xx (both legacy chip and new chip) has built-in protection mechanism for over-current, over-temperature (thermal shutdown) and reverse-current protection for reliable operation of the LDO and the legacy chip of TL1963A-xx also includes reverse-battery protection.
The TL1963A-xx is available in a 6.50mm × 7.0mm, 4-pin SOT-223 (DCY) [only fixed], 6.50mm × 7.06mm, 6-pin SOT-223 (DCQ) and 10.16mm × 15.24mm, 5-pin DDPAK/TO-263 (KTT) package for fixed and adjustable outputs.