TL331MDBVTEP

ACTIVE

Enhanced Product Single Differential Comparator | DBV | 5 | -55 to 125

ACTIVE Custom reel may be available
Same as: TL331MDBVTEP.A, V62/13611-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL331-EP information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TL331-EP

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage: 2 V to 36 V
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.4 mA Typ.
  • Low Input Bias Current: 25 nA Typ.
  • Low Input Offset Voltage: 2 mV Typ.
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Description for the TL331-EP

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2 V to 36 V and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more