Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the TL3474
- Low offset: 3mV (max) for A-grade
- Wide gain-bandwidth product: 4.5MHz
- Wide-range single-supply operation: 4V to 36V
- Wide input common-mode range includes ground (VCC−)
- Output short-circuit protection
- Alternative to MC33074/A and MC34074/A
Description for the TL3474
Quality, low-cost, bipolar fabrication with remarkable design concepts is employed for the TL3474 and TL3474A operational amplifiers. These devices offer 4.5MHz of gain-bandwidth product. Although the TL3474 and TL3474A can be operated from split supplies, these devices are designed for single-supply operation because the common-mode input voltage range includes ground potential (VCC−). These devices exhibit high input resistance, low input offset voltage, and high gain. The low-cost TL3474 is a good alternative to the MC34074/A and MC33074/A operational amplifiers.