TL3474ID

OBSOLETE

Quad, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier | D | 14 | -40 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TL3474ID is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TL3474IDR ACTIVE Quad, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier | D | 14 | -40 to 105 Replacement
TLV9354IDR ACTIVE Quad, 40-V, 3.5-MHz, low-power operational amplifier | D | 14 | -40 to 125
TL074HIDR ACTIVE Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation | D | 14 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL3474IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL3474 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 105
Package qty | Carrier 50 | TUBE

Features for the TL3474

  • Low offset: 3mV (max) for A-grade
  • Wide gain-bandwidth product: 4.5MHz
  • Wide-range single-supply operation: 4V to 36V
  • Wide input common-mode range includes ground (VCC−)
  • Output short-circuit protection
  • Alternative to MC33074/A and MC34074/A

Description for the TL3474

Quality, low-cost, bipolar fabrication with remarkable design concepts is employed for the TL3474 and TL3474A operational amplifiers. These devices offer 4.5MHz of gain-bandwidth product. Although the TL3474 and TL3474A can be operated from split supplies, these devices are designed for single-supply operation because the common-mode input voltage range includes ground potential (VCC−). These devices exhibit high input resistance, low input offset voltage, and high gain. The low-cost TL3474 is a good alternative to the MC34074/A and MC33074/A operational amplifiers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL3474IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more