Home Power management Supervisor & reset ICs Supply-voltage supervisors

TL7709A

ACTIVE

Single-supply supervisor for 9-V systems with programmable delay time

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 7.6, adjustable Features Complimentary output, Manual reset capable, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1.3, 2 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 7.6, adjustable Features Complimentary output, Manual reset capable, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1.3, 2 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset Improved accuracy and lower quiescent current
TPS3842 ACTIVE 42V, small size undervoltage or overvoltage supervisor with programmable delay and de-glitch TPS3842 has higher accuracy and lower supply, recommended for VDD>6V.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TL77xxA Supply-Voltage Supervisors datasheet (Rev. K) PDF | HTML Sep 29, 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Supply Voltage Supervisor TL77xx Series Jan 1, 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos