TL972IP

ACTIVE

Dual, 12-V, 12-MHz operational amplifier | P | 8 | -40 to 125

Same as: TL972IP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV6742IDR ACTIVE Dual, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier | D | 8 | -40 to 125
OPA2375IDR ACTIVE Dual, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz), RRO operational amplifier | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL972 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 50 | TUBE

Features for the TL972

  • Rail-to-rail output voltage swing: ±2.4V at VCC = ±2.5V
  • Very low noise level: 4nV/√Hz
  • Operating range: 2.7V to 12V

Description for the TL972

The TL97x family of single, dual, and quad operational amplifiers operates at voltages as low as ±1.35V and features output rail-to-rail signal swing. The TL97x boast characteristics that make the devices practical for portable and battery-supplied equipment. Very low noise and low distortion characteristics makes the devices practical for audio preamplification.

The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.9mm × 1.6mm).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more