TLC1078IP

ACTIVE

Dual Micropower Precision Low-Voltage Operational Amplifier | P | 8 | -40 to 85

Same as: TLC1078IP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV2252AIP ACTIVE Advanced LinCMOS™ rail-to-rail very low-power dual precision operational amplifier | P | 8 | -40 to 125 Smaller supply voltage (2.7V to 8V), lower noise (19 nV/√Hz), and wider bandwidth (0.2 MHz)

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC1078 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the TLC1078

  • Power Dissipation as Low as 10 uW Typ Per Amplifier
  • Operates on a Single Silver-Oxide Watch Battery, VDD = 1.4 V Min
  • VIO...450 uV/850 uV Max in DIP and Small-Outline Package (TLC1078/79)
  • Input Offset Voltage Drift...0.1 uV/Month Typ, Including the First 30 Days
  • High-impedance LinCMOSTM Inputs
  • IIB = 0.6 pA Typ
  • High Open-Loop Gain...800000 Typ
  • Output Drive Capability > 20 mA
  • Slew Rate...47 V/ms Typ
  • Common-Mode Input Voltage Range Extends Below the Negative Rail
  • Output Voltage Range Includes Negative Rail
  • On-Chip ESD-Protection Circuitry
  • Small-Outline Package Option Also Available in Tape and Reel

LinCMOS is a trademark of Texas Instruments Incorporated.

Description for the TLC1078

The TLC107x operational amplifiers offer ultra-low offset voltage, high gain, 110-kHz bandwidth, 47-V/ms slew rate, and just 150-uW power dissipation per amplifier.

With a supply voltage of 1.4 V, common-mode input to the negative rail, and output swing to the negative rail, the TLC107xC is an ideal solution for low-voltage battery-operated systems. The 20-mA output drive capability means that the TLC107x can easily drive small resistive and large capacitive loads when needed, while maintaining ultra-low standby power dissipation.

Since this device is functionally compatible as well as pin compatible with the TLC27L2/4 and TLC27L7/9, the TLC107x easily upgrades existing designs that can benefit from its improved performance.

The TLC107x incorporates internal ESD-protection circuits that will prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised when handling these devices as exposure to ESD may result in degradation of the device parametric performance. The TLC107x design also inhibits latch-up of the device inputs and outputs even with surge currents as large 100 mA.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. The wide range of packaging options includes small-outline and chip-carrier versions for high-density system applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more