TLC27L2ACD

OBSOLETE

Dual, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage, In to V- operational amplifier | D | 8 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TLC27L2ACD is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV27L2CDR ACTIVE Dual, 16-V, 160-kHz operational amplifier | D | 8 | 0 to 70

Pin-for-pin with same functionality to the compared device.

TLV9102IDR ACTIVE Dual, 16-V, 1.1-MHz, low-power operational amplifier | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC27L2ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC27L2A information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the TLC27L2A

  • Input offset voltage drift: typically 0.1µV/month, including the first 30 days
  • Wide range of supply voltages over specified temperature range:
    • 0°C to 70°C: 3V to 16V
    • −40°C to +85°C: 4V to 16V
    • −55°C to +125°C: 4V to 16V
  • Single-supply operation
  • Common-mode input voltage range extends below the negative rail (C-suffix, I-suffix types)
  • Ultra-low power: 95µW at 25°C (typical), VDD = 5V
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω (typical)
  • ESD-protection circuitry
  • Small-outline package option also available in tape and reel
  • Designed-in latch-up immunity

Description for the TLC27L2A

The TLC27L2x and TLC27L7 dual op amps combine a wide range of input offset-voltage grades with low offset-voltage drift, high input impedance, extremely low power, and high gain. These devices use the Texas Instruments silicon-gate LinCMOS™ technology, providing offset-voltage stability far exceeding the stability with conventional metal-gate processes.

Four offset voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC27L2 (10mV) to the high-precision TLC27L7 (1000µV). The extremely high input impedance and low bias currents, along with good common-mode rejection and supply-voltage rejection, and low power consumption, make these devices a good choice for new state-of-the-art designs and upgrading existing designs.

In general, many features associated with bipolar technology are available in LinCMOS operational amplifiers, without the power penalties of bipolar technology. General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are all easily designed with the TLC27Lx. The devices also exhibit low-voltage and single-supply operation, making them an excellent choice for remote and inaccessible battery-powered applications. The common-mode input-voltage range includes the negative rail.

The TLC27Lx incorporate internal ESD-protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD-883C, Method 3015.2. Exercise care when handling these devices because exposure to ESD potentially degrades device parametric performance.

C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from −40°C to +85°C, and M-suffix devices over the full military temperature range of −55°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC27L2ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more