TLC27M4IPW

OBSOLETE

Quad, 16-V, 525-kHz, In to V- operational amplifier | PW | 14 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TLC27M4IPW is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV9104IPWR ACTIVE Quad, 16-V 1.1-MHz low-power (0.12 mA) operational amplifier | PW | 14 | -40 to 125
TLC27M4IPWR ACTIVE Quad, 16-V, 525-kHz, In to V- operational amplifier | PW | 14 | -40 to 85 Replacement

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC27M4IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC27M4 information

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the TLC27M4

  • Trimmed offset voltage: ±300µV max at 25°C, VDD = 5V
  • Low offset voltage drift: ±0.6µV/°C
  • Low noise: typically 32nV/√Hz at f = 1kHz
  • Wide range of supply voltages over specified temperature ranges:
    • 0°C to 70°C: 3V to 16V
    • −40°C to 85°C: 4V to 16V
    • −55°C to 125°C: 4V to 16V
  • Low quiescent current: typically 120uA at 25°C, VDD = 5V
  • Output voltage range includes negative rail
  • High input impedance: 6TΩ typ
  • ESD−protection circuitry
  • Designed-in latch-up immunity

Description for the TLC27M4

The TLC27M4 and TLC27M9 quad operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds comparable to that of general-purpose bipolar devices.

The high input impedance and low bias currents make these devices an excellent choice for applications that are typically reserved for general-purpose bipolar products, but with only a fraction of the power consumption.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC27M4IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more