Home Power management LED drivers LED display drivers

TLC5904

ACTIVE

Product details

Features Error Flag, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 32 Data transfer rate (typ) (MHz) 15 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -20 to 85
Features Error Flag, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 32 Data transfer rate (typ) (MHz) 15 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -20 to 85
HTQFP (PZP) 100 256 mm² (16 mm × 16 mm)
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
    • 120 mA (Current Sink) x 8 Bits
  • Constant Current Output Range
    • 5 to 80 mA/10 to 120mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
  • Constant Current Accuracy
    • ±4% (Maximum Error Between Bits)
  • Voltage Applied to Constant Current Output Terminals
    • Minimum 0.4 V (Output Current 5 mA to
      40 mA)
    • Minimum 0.7 V (Output Current 40 to
      80 mA)
  • 256 Gray Scale Display
    • Pulse Width Control 256 Steps
  • Brightness Adjustment
    • Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
    • 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
  • Error Output Signal Check
    • Check Error Output Signal Line Such as Protection Circuit When Operating
  • Data Output Timing Selectable
    • Select Data Output Timing for Shift Register Relative to Clock
  • OVM (Output Voltage Monitor)
    • Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
  • WDT (Watchdog Timer)
    • Turn Output Off When Scan Signal Stopped
  • TSD (Thermal ShutDown)
    • Turn Output Off When Junction Temperature Exceeds Limit
  • Data Input
    • Clock Synchronized 8 Bit Parallel Input (Schmitt-Triggered Input)
  • Data Output
    • Clock Synchronized 8 Bit Parallel Output (3-State Output)
  • Input Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5 V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...15 MHz (Max)
  • Gray Scale Clock Frequency
    8 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • 100-Pin HTQFP Package (PD=4.7 W,
    TA = 25° C)
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
    • 120 mA (Current Sink) x 8 Bits
  • Constant Current Output Range
    • 5 to 80 mA/10 to 120mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
  • Constant Current Accuracy
    • ±4% (Maximum Error Between Bits)
  • Voltage Applied to Constant Current Output Terminals
    • Minimum 0.4 V (Output Current 5 mA to
      40 mA)
    • Minimum 0.7 V (Output Current 40 to
      80 mA)
  • 256 Gray Scale Display
    • Pulse Width Control 256 Steps
  • Brightness Adjustment
    • Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
    • 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
  • Error Output Signal Check
    • Check Error Output Signal Line Such as Protection Circuit When Operating
  • Data Output Timing Selectable
    • Select Data Output Timing for Shift Register Relative to Clock
  • OVM (Output Voltage Monitor)
    • Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
  • WDT (Watchdog Timer)
    • Turn Output Off When Scan Signal Stopped
  • TSD (Thermal ShutDown)
    • Turn Output Off When Junction Temperature Exceeds Limit
  • Data Input
    • Clock Synchronized 8 Bit Parallel Input (Schmitt-Triggered Input)
  • Data Output
    • Clock Synchronized 8 Bit Parallel Output (3-State Output)
  • Input Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5 V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...15 MHz (Max)
  • Gray Scale Clock Frequency
    8 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • 100-Pin HTQFP Package (PD=4.7 W,
    TA = 25° C)

The TLC5904 is a constant current driver incorporating shift register, data latch, and constant current circuitry with current value adjustable and a 256 gray scale display using pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bits, and the current value of constant current output can be set by one external resistor. After this device is mounted on a PCB, the brightness deviation between LED modules (ICs) can be adjusted by external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring the constant current output. Moreover, the device incorporates watchdog time (WDT) circuitry, which turns the constant current output off when a scan signal is stopped at the dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns the constant current output off when the junction temperature exceeds the limit.

The TLC5904 is a constant current driver incorporating shift register, data latch, and constant current circuitry with current value adjustable and a 256 gray scale display using pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bits, and the current value of constant current output can be set by one external resistor. After this device is mounted on a PCB, the brightness deviation between LED modules (ICs) can be adjusted by external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring the constant current output. Moreover, the device incorporates watchdog time (WDT) circuitry, which turns the constant current output off when a scan signal is stopped at the dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns the constant current output off when the junction temperature exceeds the limit.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LED Driver datasheet Nov 17, 1999
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos