Home Power management LED drivers RGB LED drivers

TLC59213

ACTIVE

Product details

Number of channels 8 LED current per channel (mA) -500 LED configuration Parallel, Series Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 4.5 Vin (max) (V) 13.2 Iout (max) (A) -4 Features GPIO interface Iq (typ) (mA) 4.6 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) -500 LED configuration Parallel, Series Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 4.5 Vin (max) (V) 13.2 Iout (max) (A) -4 Features GPIO interface Iq (typ) (mA) 4.6 Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Output Current on Each Channel
    (IOUT Max = –500 mA)
  • VCE(sus) = 13.2 V
  • Input Compatible With TTL/5-V CMOS
  • Clear (CLR) and Clock (CLK) TTL/CMOS
    Control Inputs
  • CLR Control Input to Off the Output
  • Darlington Source Driver
  • Clock Input Up to 1 MHz
  • Enhanced Hold Time (th) on TLC59213A
  • Temperature Range: –40°C to 85°C
  • Output Current on Each Channel
    (IOUT Max = –500 mA)
  • VCE(sus) = 13.2 V
  • Input Compatible With TTL/5-V CMOS
  • Clear (CLR) and Clock (CLK) TTL/CMOS
    Control Inputs
  • CLR Control Input to Off the Output
  • Darlington Source Driver
  • Clock Input Up to 1 MHz
  • Enhanced Hold Time (th) on TLC59213A
  • Temperature Range: –40°C to 85°C

The TLC59213 and TLC59213A are 8-bit source drivers with input latch with CLK input and CLR to set the output OFF. The TLC59213 and TLC59213A have large output source currents up to 500 mA with Darlington transistor and collectors tied to VCC. These feature make the device optimum level of driving the matrix of ink jet printer head, LEDs, and the scan-side of resistor’s matrix. The TLC59213 and TLC59213A differ only in the Data Hold Time Specification (th).

The clamp diode is between output and ground for switching inductive load.

All inputs are TTL/CMOS, which enable to any logic-level inputs such as MCU, CPU or SN74LV594 (serial to parallel) and the output enable LED matrix display. It can also be used with another device sink driver such as TLC59210, TLC59211 and TLC59212.

The TLC59213 and TLC59213A are 8-bit source drivers with input latch with CLK input and CLR to set the output OFF. The TLC59213 and TLC59213A have large output source currents up to 500 mA with Darlington transistor and collectors tied to VCC. These feature make the device optimum level of driving the matrix of ink jet printer head, LEDs, and the scan-side of resistor’s matrix. The TLC59213 and TLC59213A differ only in the Data Hold Time Specification (th).

The clamp diode is between output and ground for switching inductive load.

All inputs are TTL/CMOS, which enable to any logic-level inputs such as MCU, CPU or SN74LV594 (serial to parallel) and the output enable LED matrix display. It can also be used with another device sink driver such as TLC59210, TLC59211 and TLC59212.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LP5009 ACTIVE 9-channel I2C constant-current RGB LED driver Improved channel constant current control

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLC59213x 8-Bit Parallel In and Out Darlington Source Driver With Latch datasheet (Rev. B) PDF | HTML Aug 31, 2015
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Application note How to Select a RGB LED Driver Aug 8, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos