TLC5922DAPR

ACTIVE

16-channel LED driver with 20Mhz data transfer rate with dot correctionn | DAP | 32 | -20 to 85

ACTIVE Custom reel may be available
Same as: TLC5922DAPR.A, TLC5922DAPR.B, TLC5922DAPRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5922DAP ACTIVE
Package qty | Carrier 46 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 32
Operating temperature range (°C) -20 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5922

  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy
    • ±1% (typical)
  • Serial Data Interface, SPI Compatible
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –20°C to 85 °C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP (PowerPAD) Package
  • Dot Correction
    • 7 bit (128 Steps)
    • Individually Adjustable For Each Channel
  • Controlled In-Rush Current
  • APPLICATIONS
    • Monocolor, Multicolor, Fullcolor LED Display
    • Monocolor, Multicolor LED Signboard
    • Display Backlighting
    • Multicolor LED Lighting Applications

PowerPAD is a trademark of Texas Instruments.

Description for the TLC5922

The TLC5922 is a 16-channel constant-current sink driver. Each channel has an On/Off state and a 128-step adjustable constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels, and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5922DAP ACTIVE
Package qty | Carrier 46 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more