Home Power management LED drivers LED display drivers

TLC5922

ACTIVE

Product details

Features ON/OFF LED Driver Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -20 to 85
Features ON/OFF LED Driver Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -20 to 85
HTSSOP (DAP) 32 89.1 mm² (11 mm × 8.1 mm)
  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy
    • ±1% (typical)
  • Serial Data Interface, SPI Compatible
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –20°C to 85 °C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP (PowerPAD) Package
  • Dot Correction
    • 7 bit (128 Steps)
    • Individually Adjustable For Each Channel
  • Controlled In-Rush Current
  • APPLICATIONS
    • Monocolor, Multicolor, Fullcolor LED Display
    • Monocolor, Multicolor LED Signboard
    • Display Backlighting
    • Multicolor LED Lighting Applications

PowerPAD is a trademark of Texas Instruments.

  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy
    • ±1% (typical)
  • Serial Data Interface, SPI Compatible
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –20°C to 85 °C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP (PowerPAD) Package
  • Dot Correction
    • 7 bit (128 Steps)
    • Individually Adjustable For Each Channel
  • Controlled In-Rush Current
  • APPLICATIONS
    • Monocolor, Multicolor, Fullcolor LED Display
    • Monocolor, Multicolor LED Signboard
    • Display Backlighting
    • Multicolor LED Lighting Applications

PowerPAD is a trademark of Texas Instruments.

The TLC5922 is a 16-channel constant-current sink driver. Each channel has an On/Off state and a 128-step adjustable constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels, and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

The TLC5922 is a 16-channel constant-current sink driver. Each channel has an On/Off state and a 128-step adjustable constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels, and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LED Driver- TLC5922 datasheet (Rev. B) Oct 26, 2009
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note LED Driver--Paralleled Outputs Provide High Current Outputs Sep 25, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5922 IBIS Model

SLIM243.ZIP (29 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos