Home Power management LED drivers Automotive LED drivers

TLC5927-Q1

ACTIVE

Product details

Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 1.92 Iq (typ) (mA) 11 Features LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, Thermal shutdown
Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 1.92 Iq (typ) (mA) 11 Features LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, Thermal shutdown
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • 16 Constant-Current Output Channels
  • Output Current Adjusted By External Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage
    Change
  • Open Load, Shorted Load, and Overtemperature
    Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±6% (Maximum),
      10 mA to 50 mA
    • Between ICs: < ±6% (Maximum),
      10 mA to 50 mA
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature
    Protection
  • ESD Performance: 2-kV HBM
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • 16 Constant-Current Output Channels
  • Output Current Adjusted By External Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage
    Change
  • Open Load, Shorted Load, and Overtemperature
    Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±6% (Maximum),
      10 mA to 50 mA
    • Between ICs: < ±6% (Maximum),
      10 mA to 50 mA
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature
    Protection
  • ESD Performance: 2-kV HBM

The TLC592x-Q1 Constant-Current LED Sink Drivers is designed to work alone or cascaded. Because each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC592x-Q1 LED driver is ideal for applications such as (but not limited to): automotive LED lighting, 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.

The TLC592x-Q1 Constant-Current LED Sink Drivers is designed to work alone or cascaded. Because each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC592x-Q1 LED driver is ideal for applications such as (but not limited to): automotive LED lighting, 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLC6C5724-Q1 ACTIVE Automotive 24 channel Full diagnostics constant current RGB LED driver 24 channel with improved diagnostics, dimming flexibility and pricing.
TLC6C5712-Q1 ACTIVE Automotive 12-bit constant-current sink LED driver 15 channel with improved diagnostics, dimming flexibility and pricing.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC592x-Q1 16-Channel Constant-Current LED Sink Drivers datasheet (Rev. A) PDF | HTML Jul 31, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos