Home Power management LED drivers RGB LED drivers

TLC5940-EP

ACTIVE

Product details

Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 125 Rating HiRel Enhanced Product
Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 125 Rating HiRel Enhanced Product
VQFN (RHB) 32 25 mm² (5 mm × 5 mm) HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 Bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink) of 0 mA to 72 mA (–40°C to 125°C)
    • 0 mA to 60 mA (VCC < 3.6 V, –40°C to 85°C)
    • 0 mA to 120 mA (VCC > 3.6 V, &#ndash;40°C to 85°C)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting
    • General, High-Current LED Drive
    • Supports Defense, Aerospace, and Medical Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Q-Temp (–40°C/125°C)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

All other trademarks are the property of their respective owners

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 Bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink) of 0 mA to 72 mA (–40°C to 125°C)
    • 0 mA to 60 mA (VCC < 3.6 V, –40°C to 85°C)
    • 0 mA to 120 mA (VCC > 3.6 V, &#ndash;40°C to 85°C)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting
    • General, High-Current LED Drive
    • Supports Defense, Aerospace, and Medical Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Q-Temp (–40°C/125°C)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

All other trademarks are the property of their respective owners

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Software development kit (SDK)

LED-FRAME-DESIGNER — LED Frame Designer

LED Frame Designer Software allows the user to individually control the Dot Correction and PWM dimming levels for each LED on the TLC59xx EVM. The software also allows the user to program and play multiple LED “frames” to create different lighting patterns on the EVM.

Supported products & hardware
Simulation model

TLC5940 IBIS Model

SLIM237.ZIP (47 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos