Home Power management LED drivers Automotive LED drivers

TLC69601-Q1

ACTIVE

Product details

Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, Local dimming, Serial interface
Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, Local dimming, Serial interface
WQFN (RTW) 24 16 mm² (4 mm × 4 mm) HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Operating voltage VCC range: 3V to 5.5V
  • 16 constant current sinks with high precision:
    • Maximum output current / voltage:
      • 30mA / 20V: TLC69601-Q1
      • 60mA / 20V: TLC69611-Q1
      • 30mA / 50V: TLC69651-Q1
      • 60mA / 50V: TLC69661-Q1
    • Device-to-device error: ±2% (typ.)
    • Channel-to-channel error: ±2% (typ.)
  • Flexible dimming control:
    • Global 8-bit Maximum Current (MC) setting
    • Brightness resolution: up to 15-bit
    • PWM / hybrid control mode
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • High system efficiency:
    • Adaptive headroom voltage control (AHVC)
    • Ultra-low device power consumption:
      • Standby mode: ICC ≤ 200µA
      • Normal mode: ICC ≤ 3.5mA
  • EMI enhancement:
    • Programmable interface driving capability
    • Integrated 4 phase-shifting schemes
  • Diagnostics:
    • LED open / short detection for each zone
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Operating voltage VCC range: 3V to 5.5V
  • 16 constant current sinks with high precision:
    • Maximum output current / voltage:
      • 30mA / 20V: TLC69601-Q1
      • 60mA / 20V: TLC69611-Q1
      • 30mA / 50V: TLC69651-Q1
      • 60mA / 50V: TLC69661-Q1
    • Device-to-device error: ±2% (typ.)
    • Channel-to-channel error: ±2% (typ.)
  • Flexible dimming control:
    • Global 8-bit Maximum Current (MC) setting
    • Brightness resolution: up to 15-bit
    • PWM / hybrid control mode
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • High system efficiency:
    • Adaptive headroom voltage control (AHVC)
    • Ultra-low device power consumption:
      • Standby mode: ICC ≤ 200µA
      • Normal mode: ICC ≤ 3.5mA
  • EMI enhancement:
    • Programmable interface driving capability
    • Integrated 4 phase-shifting schemes
  • Diagnostics:
    • LED open / short detection for each zone
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT

TLC696x1-Q1 is a 16-channel, constant current sink driver. Each device integrates 16 constant current sinks with SRAM for brightness storage. The device connects to each other by two-wire serial interface in daisy chain topology and supports up to 1024 devices for 16,000 local dimming zones.

To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x1-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

TLC696x1-Q1 is a 16-channel, constant current sink driver. Each device integrates 16 constant current sinks with SRAM for brightness storage. The device connects to each other by two-wire serial interface in daisy chain topology and supports up to 1024 devices for 16,000 local dimming zones.

To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x1-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLC696x1-Q1 16-Channel, Automotive Local Dimming Backlight LED Driver datasheet PDF | HTML Jun 25, 2023
Application note Solving TLC696x1/2/4/8-Q1 Long CCSI Daisy Chain Challenges with TLC69699-Q1 Connectivity IC PDF | HTML Jul 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69661RTWEVM — TLC69661 evaluation module for 16-channel local dimming backlight LED driver

The TLC69661EVM helps the user evaluate the features of the TLC69661 local dimming backlighting LED driver which integrates 16 constant current sinks with SRAM for brightness storage.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos