TLC69638-Q1
Automotive, 48-channel, 100mA, functional safety-compliant local dimming backlight LED driver
TLC69638-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C4B
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL B targeted
- 48 integrated current sinks
- Programmable 16-bit PWM / hybrid dimming
- Programmable 7-bit analog dot correction (DC)
- Maximum output current, voltage: 100mA, 16V
- Integrated 33MHz oscillator
- 16-bit PWM output in 500Hz
- > 20KHz refresh rate with enhanced spectrum (ES) PWM
- High-speed communication
- Serial peripheral interface (SPI)
- Data rates up to 17Mbps
- Power efficiency optimization
- Adaptive headroom voltage control (AHVC)
- Device power save mode (PSM)
- EMI mitigation
- Interface: programmable buffer driving capability
- Current sinks: phase shifting / spread spectrum
- Protection and diagnostic
- LED: open / short detection / health check
- Current sink: adjacent-pin short / health check
- Interface: CRC / command error / time-out error / communication watchdog
- Device: under voltage / ISET out of range / thermal shutdown / memory CRC / OTP CRC / OSC watchdog
The TLC69638-Q1 is an LED driver with 48 constant current sink channels, which can provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by serial peripheral interface (SPI), which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.
To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT47 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.
The TLC69638-Q1 is equipped diagnostics for LED, current sink, communication, and device.
Request more information
The full data sheet and additional design resources are available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TLC69638-Q1 Automotive, 100mA , 48-Channel LED Driver With Integrated Oscillator and Advance Diagnostics datasheet (Rev. A) | PDF | HTML | 24 Jul 2025 |
| User guide | TLC6962x/TLC6963x Sample Code User's Guide (Rev. B) | PDF | HTML | 20 Mar 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC69628Q1EVM — TLC69628-Q1 evaluation module
The TLC69628-Q1 evaluation module (EVM) evaluates the features of the Texas Instruments TLC69628-Q1 48-ch mini-LED matrix local dimming backlighting LED driver, which integrates 48 constant current sinks.
TLC6962X-TLC6963X-FS — TLC6962X and TLC6963X functional safety information
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (DCA) | 56 | Ultra Librarian |
| VQFN (RTQ) | 56 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.