Home Power management LED drivers Automotive LED drivers

TLC69639-Q1

ACTIVE

Automotive, 48-channel, 100mA local dimming backlight LED driver with safety-zone reporting

Product details

Number of channels 48 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features ASIL-B, Adjacent-Pin Short Detection, CRC, Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, LED Short to Ground Detection, Local dimming, Serial interface, Spread Spectrum
Number of channels 48 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features ASIL-B, Adjacent-Pin Short Detection, CRC, Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, LED Short to Ground Detection, Local dimming, Serial interface, Spread Spectrum
VQFN (RTQ) 56 64 mm² (8 mm × 8 mm) HTSSOP (DCA) 56 113.4 mm² (14 mm × 8.1 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL B targeted
  • 48 integrated current sinks
    • Programmable 16-bit PWM / hybrid dimming
    • Programmable 7-bit analog dot correction (DC)
    • Maximum output current, voltage: 100mA, 16V
  • Integrated 33MHz oscillator
    • 16-bit PWM output in 500Hz
    • > 20KHz refresh rate with enhanced spectrum (ES) PWM
  • High-speed communication
    • Cascaded serial interface (CSI)
    • Data rates up to 17Mbps
  • Power efficiency optimization
    • Adaptive headroom voltage control (AHVC)
    • Device power save mode (PSM)
  • EMI mitigation
    • Interface: programmable buffer driving capability
    • Current sinks: phase shifting / spread spectrum
  • Protection and diagnostic
    • LED: open / short detection / health check
    • Current sink: adjacent-pin short / health check
    • Interface: CRC / command error / time-out error / communication watchdog
    • Device: under voltage / ISET out of range / thermal shutdown / memory CRC / OTP CRC / OSC watchdog
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL B targeted
  • 48 integrated current sinks
    • Programmable 16-bit PWM / hybrid dimming
    • Programmable 7-bit analog dot correction (DC)
    • Maximum output current, voltage: 100mA, 16V
  • Integrated 33MHz oscillator
    • 16-bit PWM output in 500Hz
    • > 20KHz refresh rate with enhanced spectrum (ES) PWM
  • High-speed communication
    • Cascaded serial interface (CSI)
    • Data rates up to 17Mbps
  • Power efficiency optimization
    • Adaptive headroom voltage control (AHVC)
    • Device power save mode (PSM)
  • EMI mitigation
    • Interface: programmable buffer driving capability
    • Current sinks: phase shifting / spread spectrum
  • Protection and diagnostic
    • LED: open / short detection / health check
    • Current sink: adjacent-pin short / health check
    • Interface: CRC / command error / time-out error / communication watchdog
    • Device: under voltage / ISET out of range / thermal shutdown / memory CRC / OTP CRC / OSC watchdog

The TLC69639-Q1 is an LED driver with 48 constant current sink channels, which can provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by cascaded serial interface (CSI), which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.

To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT47 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.

The TLC69639-Q1 is equipped diagnostics for LED, current sink, communication, and device.

The TLC69639-Q1 is an LED driver with 48 constant current sink channels, which can provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by cascaded serial interface (CSI), which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.

To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT47 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.

The TLC69639-Q1 is equipped diagnostics for LED, current sink, communication, and device.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLC69639-Q1 Automotive, 100mA , 48-Channel LED Driver With Integrated Oscillator , Advance Diagnostics and Cascaded Serial Interface datasheet (Rev. A) PDF | HTML Aug 7, 2025
User guide TLC6962x/TLC6963x Sample Code User's Guide (Rev. B) PDF | HTML Mar 20, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69628Q1EVM — TLC69628-Q1 evaluation module

The TLC69628-Q1 evaluation module (EVM) evaluates the features of the Texas Instruments TLC69628-Q1 48-ch mini-LED matrix local dimming backlighting LED driver, which integrates 48 constant current sinks.

Supported products & hardware
Driver or library

TLC6962X-TLC6963X-DESIGN — Design resources for TLC6962x/TLC6963x family

Design resources for TLC6962x/TLC6963x family
Supported products & hardware
Driver or library

TLC6962X-TLC6963X-FS — TLC6962X and TLC6963X functional safety information

TLC6962X and TLC6963X functional safety information
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian
HTSSOP (DCA) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos