Home Power management LED drivers Automotive LED drivers

TLC69650-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, Local dimming, Serial interface
Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, Local dimming, Serial interface
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Full array local dimming topology:

    • Support up to 1024 devices cascaded

  • Operating voltage VCC range: 3V to 5.5V
  • Flexible P-MOSFET driving options:
    • Maximum channel current / voltage:
      • 30mA / 20V: TLC69600-Q1
      • 60mA / 20V: TLC69610-Q1
      • 30mA / 50V: TLC69650-Q1
      • 60mA / 50V: TLC69660-Q1
    • Global 8-bit Maximum Current (MC) setting
    • Individual 8-bit Channel Current (CC) setting
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • EMI enhancement:
    • Programmable interface driving capability
  • Diagnostics:
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Full array local dimming topology:

    • Support up to 1024 devices cascaded

  • Operating voltage VCC range: 3V to 5.5V
  • Flexible P-MOSFET driving options:
    • Maximum channel current / voltage:
      • 30mA / 20V: TLC69600-Q1
      • 60mA / 20V: TLC69610-Q1
      • 30mA / 50V: TLC69650-Q1
      • 60mA / 50V: TLC69660-Q1
    • Global 8-bit Maximum Current (MC) setting
    • Individual 8-bit Channel Current (CC) setting
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • EMI enhancement:
    • Programmable interface driving capability
  • Diagnostics:
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT

TLC696x0-Q1 is a scan MOSFET controller compatible with current-sink driver TLC696x2/4/8-Q1 to achieve 2/4/8 time-multiplexing control. Each device integrates with 16 constant current sinks for up to 8 scan MOSFETs control. The device equips with ghost-cancellation function to eliminate upside ghosting.

To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x0-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

TLC696x0-Q1 is a scan MOSFET controller compatible with current-sink driver TLC696x2/4/8-Q1 to achieve 2/4/8 time-multiplexing control. Each device integrates with 16 constant current sinks for up to 8 scan MOSFETs control. The device equips with ghost-cancellation function to eliminate upside ghosting.

To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x0-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC696x0-Q1 Automotive Scan MOSFET Controller for TLC696x2/4/8-Q1 datasheet PDF | HTML May 25, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69668RTWEVM — TLC69668 evaluation module

The TLC69668EVM helps the user evaluate the features of the TLC69668 mini-LED matrix local dimming backlight driver, which integrates 16 constant current sinks with corresponding size of SRAM for brightness storage.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos