Packaging information
| Package | Pins SOT-23-THN (DYY) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLC69699
- Operating voltage VCC range: 2.5V to 5.5V
- SPI peripheral
- Data transfer rate up to 20MHz
- Support multiple peripherals with one controller
- Continuous Clock Serial Interface
(CCSI) Controller and Peripheral
- Data transfer rate up to 20MHz
- Programmable clock jitter for EMI enhancement
- Diagnostics
- Open-drain FAULT pin
- SPI communication loss detection
- CRC for SPI communication
- Continuous clock watchdog
- CCSI data integrity
- Data ready interrupt for availability of data
Description for the TLC69699
The TLC69699 SPI-compatible connectivity enables TLC696xx device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC696xx device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.
TLC69699 incorporates reporting of faults in both the TLC696xx daisy chain and TLC69699 internal. Data transmission of register and brightness to the TLC696xx daisy chain is CRC protected by TLC69699. In addition, both the data and continuous clock lines are guarded by TLC69699 for stuck-at faults.