Home Power management LED drivers Backlight LED drivers

TLC69699

ACTIVE

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5.5 Features CRC, Fault output, Interrupt pin, Oscillator, UVLO Operating temperature range (°C) -40 to 85 Rating Catalog
Vin (min) (V) 2.5 Vin (max) (V) 5.5 Features CRC, Fault output, Interrupt pin, Oscillator, UVLO Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • Continuous clock watchdog
    • CCSI data integrity
  • Data ready interrupt for availability of data
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • Continuous clock watchdog
    • CCSI data integrity
  • Data ready interrupt for availability of data

The TLC69699 SPI-compatible connectivity enables TLC696xx device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC696xx device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC69699 incorporates reporting of faults in both the TLC696xx daisy chain and TLC69699 internal. Data transmission of register and brightness to the TLC696xx daisy chain is CRC protected by TLC69699. In addition, both the data and continuous clock lines are guarded by TLC69699 for stuck-at faults.

The TLC69699 SPI-compatible connectivity enables TLC696xx device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC696xx device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC69699 incorporates reporting of faults in both the TLC696xx daisy chain and TLC69699 internal. Data transmission of register and brightness to the TLC696xx daisy chain is CRC protected by TLC69699. In addition, both the data and continuous clock lines are guarded by TLC69699 for stuck-at faults.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC69699 SPI-Compatible Connectivity for TLC696xx Device Family datasheet PDF | HTML Aug 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69699DYYEVM — TLC69699 evaluation module

TLC69699 is a connectivity IC between CCSI and SPI for the TLC696xx family. The TLC69699DYYEVM is used to evaluate the characteristics, operation and usage for the connectivity IC TLC69699. TLC69699DYYEVM is designed to cooperate with TLC69661EVM and TLC69668EVM.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos