Home Power management LED drivers RGB LED drivers

TLC6A598

ACTIVE

Product details

Number of channels 8 LED current per channel (mA) 350 LED configuration Parallel Program memory No Vin (min) (V) 3 Vin (max) (V) 5.5 Features Enable/Shutdown, LED Open Detection, LED Short Detection, Thermal shutdown Shutdown current (ISD) (typ) (µA) 300 Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 8 LED current per channel (mA) 350 LED configuration Parallel Program memory No Vin (min) (V) 3 Vin (max) (V) 5.5 Features Enable/Shutdown, LED Open Detection, LED Short Detection, Thermal shutdown Shutdown current (ISD) (typ) (µA) 300 Operating temperature range (°C) -55 to 125 Rating Catalog
SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm)
  • High reliability and robustness for avionics application
  • Wide operating ambient temperature: –55ºC to +125ºC
  • Wide VCC from 3 V to 5.5 V
  • Eight power DMOS transistor output channels
    • 350-mA continuous current
    • 1.1-A current limit capability
    • Output clamp voltage, 50 V
    • Low Rds(on), 1 Ω (typical)
    • Avalance energy, 90 mJ (maximum)
  • Protection
    • Overcurrent protection
    • Open and short load detection
    • Serial-interface communication-error detection
    • Thermal shutdown protection
  • Enhanced cascading for multiple stages
  • All registers cleared with single input
  • Cyclic redundancy check (CRC)
  • Low power consumption
  • 24-pin SOIC DW package
  • High reliability and robustness for avionics application
  • Wide operating ambient temperature: –55ºC to +125ºC
  • Wide VCC from 3 V to 5.5 V
  • Eight power DMOS transistor output channels
    • 350-mA continuous current
    • 1.1-A current limit capability
    • Output clamp voltage, 50 V
    • Low Rds(on), 1 Ω (typical)
    • Avalance energy, 90 mJ (maximum)
  • Protection
    • Overcurrent protection
    • Open and short load detection
    • Serial-interface communication-error detection
    • Thermal shutdown protection
  • Enhanced cascading for multiple stages
  • All registers cleared with single input
  • Cyclic redundancy check (CRC)
  • Low power consumption
  • 24-pin SOIC DW package

The TLC6A598 device is a monolithic, high-voltage, high-current power 8-bit shift register designed for use in systems that require relatively high load power, such as LEDs.

The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other high-current or high-voltage loads. Each open-drain DMOS transistor features an independent chopping current-limiting circuit to prevent damage in the case of a short circuit.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 50 V and 350-mA continuous sink-current capabilities. A built-in load open or load short diagnostic mechanism provides enhanced safety protection. The device provides a cycle redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

The TLC6A598 characterization is for operation over the operating ambient temperature range of −55°C to 125°C.

The TLC6A598 device is a monolithic, high-voltage, high-current power 8-bit shift register designed for use in systems that require relatively high load power, such as LEDs.

The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other high-current or high-voltage loads. Each open-drain DMOS transistor features an independent chopping current-limiting circuit to prevent damage in the case of a short circuit.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 50 V and 350-mA continuous sink-current capabilities. A built-in load open or load short diagnostic mechanism provides enhanced safety protection. The device provides a cycle redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

The TLC6A598 characterization is for operation over the operating ambient temperature range of −55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC6A598 Power Logic 8-Bit Shift Register datasheet (Rev. C) PDF | HTML Mar 23, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC6A598EVM — TLC6A598 evaluation module for power logic 8-bit shift register

The TLC6A598EVM helps you to evaluate the features of the Texas Instruments TLC6A598, power logic 8-Bit shift register. The TLC6A598EVM provides an eight-channel relays control example solution.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos