Home Power management LED drivers RGB LED drivers

TLC6C5912

ACTIVE

Product details

Number of channels 12 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.6 Features Direct PWM dimming, Serial interface Iq (typ) (mA) 0.13 Shutdown current (ISD) (typ) (µA) 0.15 Operating temperature range (°C) -40 to 105 Rating Catalog
Number of channels 12 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.6 Features Direct PWM dimming, Serial interface Iq (typ) (mA) 0.13 Shutdown current (ISD) (typ) (µA) 0.15 Operating temperature range (°C) -40 to 105 Rating Catalog
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Wide VCC Range From 3 V to 5.5 V
  • Output Maximum Rating of 40 V
  • Twelve Power DMOS Transistor Outputs of
    50-mA Continuous Current With VCC = 5 V or
    200-mA PWM Current With Single-Pulse Duration Less
    Than 1 ms and Average Current Less Than 50 mAr
  • Thermal Shutdown Protection
  • Enhanced Cascading for Multiple Stages
  • All Registers Cleared With Single Input
  • Low Power Consumption
  • Slow Switching Time (t and tf), Which Helps Significantly
    With Reducing EMI
  • 20-Pin TSSOP-PW Package
  • Wide VCC Range From 3 V to 5.5 V
  • Output Maximum Rating of 40 V
  • Twelve Power DMOS Transistor Outputs of
    50-mA Continuous Current With VCC = 5 V or
    200-mA PWM Current With Single-Pulse Duration Less
    Than 1 ms and Average Current Less Than 50 mAr
  • Thermal Shutdown Protection
  • Enhanced Cascading for Multiple Stages
  • All Registers Cleared With Single Input
  • Low Power Consumption
  • Slow Switching Time (t and tf), Which Helps Significantly
    With Reducing EMI
  • 20-Pin TSSOP-PW Package

The TLC6C5912 is a monolithic, medium-voltage, low-current power 12-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift register clear (CLR) is high. A low on CLR clears all registers in the device. Holding the output enable (G) high holds all data in the output buffers low, and all drain outputs are off. Holding G low makes data from the storage register transparent to the output buffers.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Separate clocks are provided for both the shift and storage registers.

Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50-mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200-V machine model.

The TLC6C5912 characterization is for operation over the ambient temperature range of −40°C to 105°C.

The TLC6C5912 is a monolithic, medium-voltage, low-current power 12-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift register clear (CLR) is high. A low on CLR clears all registers in the device. Holding the output enable (G) high holds all data in the output buffers low, and all drain outputs are off. Holding G low makes data from the storage register transparent to the output buffers.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Separate clocks are provided for both the shift and storage registers.

Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50-mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200-V machine model.

The TLC6C5912 characterization is for operation over the ambient temperature range of −40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLC6C5816-Q1 ACTIVE Automotive power logic 16-bit Shift Register LED driver with diagnostics TLC6C5816-Q1 is 16 channels while TLC6C5912 is 12 channels and TLC6C598 is 8 channels

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLC6C5912 12-Channel Shift-Register LED Driver datasheet PDF | HTML May 5, 2016
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
More literature TLC6C5912 Flexible LED Driving Solution Sep 15, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC6C5912 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM312B.ZIP (34 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos