Home Power management Supervisor & reset ICs Supply-voltage supervisors

TLC77-EP

ACTIVE

Product details

Rating HiRel Enhanced Product Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.93, 4.55 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.93, 4.55 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 mA
  • Power Saving Totem-Pole Outputs
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 mA
  • Power Saving Totem-Pole Outputs

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time (td) is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads

td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time (td) has expired.

In addition to the power-on reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor (see ), the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time (td) is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads

td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time (td) has expired.

In addition to the power-on reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor (see ), the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3808-EP ACTIVE Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit Improved accuracy and lower quiescent current
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E has higher accuracy and adjustable reset delay time, recommended for VDD<6V.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Micropower Supply Voltage Supervisors .. datasheet (Rev. E) Nov 10, 2011

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​