TLV1871DDFR

ACTIVE

40V, single-channel split-supply ground-sensing comparator | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: TLV1871DDFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV1871

  • Wide supply range: 2.7V to 40V (±1.35V to ±20V)
  • 65ns propagation delay
  • Single or split supplies operation
  • "Floating" push-pull output with separate supplies
  • Rail-to-rail input
  • Power-on-reset (POR)
  • Low supply current: 75µA per channel
  • Temperature range: -40°C to +125°C

Description for the TLV1871

The TLV187x is a 40V high-speed comparator family that offers rail-to-rail inputs and a push-pull output-stage with separate input and output supply pins. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems, and other applications where level translation and propagation delay symmetry is needed.

This device includes a Power-On Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more