Packaging information
| Package | Pins SOT-23 (DBV) | 5 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TLV2711
- Output swing includes both supply rails
- Low noise: 50nV/√Hz (typ at f = 1kHz)
- Low input bias current: 1pA (typ)
- Very low power: 11µA per channel (typ)
- Common-mode input voltage range includes negative rail
- Wide supply voltage range: 2.7V to 10V
- Available in the SOT-23 package
Description for the TLV2711
The TLV2711 is a single low-voltage operational amplifier available in a 5-pin SOT-23 package. This device consumes only 11µA (typ) of supply current, which is useful for battery-powered applications. Looking at the following plot, the TLV2711 has a 3V noise level of 50nV/√Hz at 1kHz. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications.
The TLV2711, exhibiting high input impedance and low noise, is an excellent choice for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. As a result of the micro-power dissipation levels combined with the 3V operation, these devices work well in hand-held monitoring and remote-sensing applications.
In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).
With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pickup from long PCB traces.