6-pin (DBV) package image

TLV3012AMDBVREP

ACTIVE

Enhanced-product micropower single comparator with push-pull output | DBV | 6 | -55 to 125

ACTIVE Custom reel may be available
Same as: TLV3012AMDBVREP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV3012-EP

  • VID V62/07604-01XE (TLV3011-EP)
  • VID V62/23603-01XE (TLV3012-EP)
  • Controlled baseline
    • One assembly - test site
    • One fabrication site
    • Extended product life cycle
  • Enhanced diminishing manufacturing sources (DMS) support
  • Extended temperature range of –55°C to 125°C
  • Low quiescent current: 3.1 µA (maximum)
  • Integrated series voltage reference: 1.242 V
  • Input common-mode range: 200 mV beyond rails
  • Voltage reference initial accuracy: 1%
  • Open-drain output (TLV3011-EP)
  • Push-pull output (TLV3012-EP)
  • Interated hysteresis (TLV3012-EP Only)
  • Fail-safe inputs (TLV3012-EP Only)
  • Power on reset (TLV3012-EP Only)
  • Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
  • Fast response time: 2 µs
  • Microsize package: SOT-23-6

Description for the TLV3012-EP

The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.

The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.

The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more