TLV320ADC3140

ACTIVE

Product details

Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 106 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 106 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 106 dB
    • THD+N: –98 dB
  • ADC channel summing mode, DR performance:
    • 109-dB, 2-channel summing
    • 112-dB, 4-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 8.5 mW/channel at 16-kHz sample rate
    • 9.2 mW/channel at 48-kHz sample rate
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 106 dB
    • THD+N: –98 dB
  • ADC channel summing mode, DR performance:
    • 109-dB, 2-channel summing
    • 112-dB, 4-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 8.5 mW/channel at 16-kHz sample rate
    • 9.2 mW/channel at 48-kHz sample rate

The TLV320ADC3140 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channels or eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TLV320ADC3140 is specified from –40°C to +125°C, and is offered in a 24-pin WQFN package.

The TLV320ADC3140 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channels or eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TLV320ADC3140 is specified from –40°C to +125°C, and is offered in a 24-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV320ADC5140 ACTIVE Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR Better specificaiton

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TLV320ADC3140 Quad-Channel, 768-kHz, Burr-BrownTM Audio ADC datasheet (Rev. B) PDF | HTML Oct 31, 2019
Application note TLV320ADCx140/PCMx140-Q1 Sampling Rates and Programmable Processing Blocks Supported (Rev. C) PDF | HTML Oct 16, 2026
Technical article Advancements in audio technology help humanoids hear and speak in the real world PDF | HTML Jul 17, 2026
Application note TLV320ADCx140, TLV320ADCx120, PCMx120-Q1, PCMx140-Q1 Integrated Analog Anti-Aliasing Filter and Flexible Digit (Rev. B) PDF | HTML Jan 10, 2024
Application note Using the Automatic Gain Controller in the TLV320ADCx140/PCMx140-Q1 (Rev. A) PDF | HTML Jan 9, 2024
Application note Multiple TLV320ADCx140/PCMx140-Q1, TLV320ADCx120, and PCMx120-Q1 Devices With Shared TDM and I2C Bus (Rev. C) PDF | HTML Jan 9, 2024
Application note TLV320ADCx140/PCMx140-Q1 Programmable Biquad Filter Configuration and Applications (Rev. B) PDF | HTML Dec 12, 2023
Application note Analog Microphone and ADC System in Far-field Application (Rev. B) PDF | HTML Dec 11, 2023
Application note Increasing the Dynamic Range and SNR of Audio ADC With Channel Summation (Rev. A) PDF | HTML Nov 28, 2023
Analog design Journal Selecting capacitors to minimize distortion in audio applications (Rev. A) PDF | HTML May 2, 2023
White paper Audio Innovation: Trends in Automotive, Smart Home and Pro Audio Applications Aug 21, 2019
Application note TLV320ADCx140 Power Consumption Matrix Across Various Usage Scenario May 2, 2019
Application note Configuring and Operating TLV320ADCx140 as Audio Bus Master May 2, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3140EVM-PDK — TLV320ADC3140 quad-channel 768-kHz Burr-Brown™ audio ADC evaluation module

The ADC3140EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC3140 device, which is a quad-channel, high-performance audio analog-to-digital converter (ADC). TLV320ADC3140 is intended for voice-activated systems, professional (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Driver or library

TLV320ADCX140SW-DRIVERS — TLV320ADCX140 ADC family Linux driver support

These Linux drivers support our low-power audio analog-to-digital converters (ADCs) in the TLV320ADCx1x0 device family. These drivers include both .c and .h files. The "Go to third party" buttons below will allow you to downlod the appropriate drivers from git.kernal.org.

Linux main line status

(...)

Supported products & hardware
Support software

SBAC290 — TLV320ADCx140 C Source Headers

Supported products & hardware
Simulation model

TLV320ADC3140 IBIS Model

SBAM425.ZIP (89 KB) - IBIS model
Supported products & hardware
Design tool

ADCX140EVM-SW — Evaluation software for ADC3140EVM-PDK, ADC5140EVM-PDK and ADC6140EVM-PDK

Evaluation software for ADC3140EVM-PDK, ADC5140EVM-PDK and ADC6140EVM-PDK
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos