TLV3401CD

ACTIVE

Single nano power high-voltage comparator with open-drain output | D | 8 | 0 to 70

Same as: TLV3401CD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV3401IDBVR ACTIVE Single nano power high-voltage comparator with open-drain output | DBV | 5 | -40 to 125 Smaller footprint SOT-23 package

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLV3401 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the TLV3401

  • Low Supply Current: 470 nA Per Channel
  • Input Common-Mode Range Exceeds the Rails: –0.1 V to VCC + 5 V
  • Supply Voltage Range: 2.5 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Open-Drain CMOS Output Stage
  • Specified Temperature Range:
    • Commercial Grade: 0°C to +70°C
    • Industrial Grade: –40°C to +125°C
  • Ultra-Small Packaging:
    • 5-Pin SOT-23 (TLV3401)
    • 8-Pin MSOP (TLV3402)
  • Universal Op Amp EVM (See Universal Operational Amplifier Evaluation Module Selection Guide For More Information)
  • APPLICATIONS
    • Portable Medical Equipment
    • Wireless Security Systems
    • Remote Control Systems
    • Handheld Instruments
    • Ultra-Low Power Systems

All other trademarks are the property of their respective owners

Description for the TLV3401

The TLV340x is TI’s first family of nanopower comparators with only 470 nA per channel supply current, which makes this device ideal for battery-powered and wireless handset applications.

The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = –40°C to +125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery-powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

All members are available in PDIP and SOIC with the single versions in the small SOT-23 package, dual versions in the VSSOP package, and quad versions in the TSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more