Home Power management DC/DC switching regulators DC/DC converters

TLV61220A

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5µA Quiescent Current
  • Startup Into Load at 0.7-V Input Voltage
  • Operating Input Voltage from 0.7V to 5.5V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8V to 5.5V
  • Small 6-pin Thin SOT-23 Package
  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5µA Quiescent Current
  • Startup Into Load at 0.7-V Input Voltage
  • Operating Input Voltage from 0.7V to 5.5V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8V to 5.5V
  • Small 6-pin Thin SOT-23 Package

The TLV61220A device provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is packaged in a 6-pin thin SOT-23 package (DBV).

The TLV61220A device provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is packaged in a 6-pin thin SOT-23 package (DBV).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV61220A Low-Input Voltage Step-Up Converter in Thin SOT-23 Package datasheet PDF | HTML Nov 19, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61220EVM-120 — TLV61220EVM-120 Evaluation Module

The TLV61220EVM-120 demonstrates the Texas Instruments TLV61220 synchronous boost converter.The input voltage range of the TLV61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos