Home Power management Linear & low-dropout (LDO) regulators

TLV766-Q1

ACTIVE

Automotive, adjustable- and fixed-output, 500-mA, 16-V, positive-voltage, LDO linear regulator

Product details

Rating Automotive Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 14.6 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 3.3, 5 Noise (µVrms) 60 Iq (typ) (mA) 0.05 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 52 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 14.6 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 3.3, 5 Noise (µVrms) 60 Iq (typ) (mA) 0.05 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 52 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 150
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 2.5 V to 16 V (18 V max)
  • Output voltage range:
    • 0.8 V to 14.6 V (adjustable)
    • 1.2 V to 12 V (fixed)
  • 1% output accuracy over load and temperature
  • Low quiescent current (IQ):
    • 50 µA (typ) with no load
    • 4 µA (max) when disabled
  • High PSRR: 70 dB at 1 kHz, 46 dB at 1 MHz
  • Internal soft-start time: 500 µs (typical)
  • Fold-back current limiting and thermal protection
  • Stable with a 1-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 8-pin, 3-mm × 3-mm WSON with wettable flanks
    • Low thermal resistance (RθJA): 51.9°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 2.5 V to 16 V (18 V max)
  • Output voltage range:
    • 0.8 V to 14.6 V (adjustable)
    • 1.2 V to 12 V (fixed)
  • 1% output accuracy over load and temperature
  • Low quiescent current (IQ):
    • 50 µA (typ) with no load
    • 4 µA (max) when disabled
  • High PSRR: 70 dB at 1 kHz, 46 dB at 1 MHz
  • Internal soft-start time: 500 µs (typical)
  • Fold-back current limiting and thermal protection
  • Stable with a 1-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 8-pin, 3-mm × 3-mm WSON with wettable flanks
    • Low thermal resistance (RθJA): 51.9°C/W

The TLV766-Q1 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 500 mA of load current. The output range is from 0.8 V to 12 V or up to 14.6 V with the adjustable version.

The wide input voltage range makes the device a good choice for operating from transformer secondary windings and regulated rails such as 10 V or 12 V. Additionally, the wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power microcontrollers (MCUs) and processors.

The TLV766-Q1 has a 1% output accuracy that is required for powering digital loads with tight supply requirements.

The internal soft-start circuit reduces inrush current during start-up, thus allowing for smaller input capacitance.

Wide bandwidth PSRR performance is greater than 70 dB at 1 kHz and 46 dB at 1 MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The high ripple rejection from 20 Hz to 20 kHz make the device a good choice for powering audio components.

The TLV766-Q1 is available in a 8-pin, 3-mm × 3-mm VSON (DRB) package with wettable flanks and low thermal resistance.

The TLV766-Q1 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 500 mA of load current. The output range is from 0.8 V to 12 V or up to 14.6 V with the adjustable version.

The wide input voltage range makes the device a good choice for operating from transformer secondary windings and regulated rails such as 10 V or 12 V. Additionally, the wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power microcontrollers (MCUs) and processors.

The TLV766-Q1 has a 1% output accuracy that is required for powering digital loads with tight supply requirements.

The internal soft-start circuit reduces inrush current during start-up, thus allowing for smaller input capacitance.

Wide bandwidth PSRR performance is greater than 70 dB at 1 kHz and 46 dB at 1 MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The high ripple rejection from 20 Hz to 20 kHz make the device a good choice for powering audio components.

The TLV766-Q1 is available in a 8-pin, 3-mm × 3-mm VSON (DRB) package with wettable flanks and low thermal resistance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV767-Q1 ACTIVE Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator Higher-current (1 A) alternative

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TLV766-Q1 500-mA, 16-V Linear Voltage Regulator datasheet (Rev. A) PDF | HTML Mar 2, 2023
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Functional safety information TLV766-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Mar 2, 2023
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-020060 — Automotive power over data lines reference design for 100/1000Base-T1 Ethernet applications

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos