Home Power management Linear & low-dropout (LDO) regulators
NEW

TLV774-Q1

PREVIEW

TLV774-Q1

PREVIEW

Product details

There are no parameters available for this product.
  • AEC-Q100 qualified for automotive applications:
    • Ambient temperature: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 165mV maximum at 300mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package: 2mm × 2mm, 6-pin WSON (DRV)
  • AEC-Q100 qualified for automotive applications:
    • Ambient temperature: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 165mV maximum at 300mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package: 2mm × 2mm, 6-pin WSON (DRV)

The TLV774-Q1 is a small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV774-Q1 is flexible enough for use in multiple applications.

The TLV774-Q1 features an internal soft-start circuit to avoid excessive inrush current, therefore minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +150°C. This LDO is available in a standard 2mm × 2mm WSON (DRV) package.

The TLV774-Q1 is a small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV774-Q1 is flexible enough for use in multiple applications.

The TLV774-Q1 features an internal soft-start circuit to avoid excessive inrush current, therefore minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +150°C. This LDO is available in a standard 2mm × 2mm WSON (DRV) package.

There are no details available for this product.
Download View video with transcript Video

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos