Home Power management Linear & low-dropout (LDO) regulators
NEW

TLV777

ACTIVE

1A small-size high-PSRR low-dropout (LDO) regulator with enable

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.6, 1.2, 1.8, 2.8, 3, 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Features Enable, Output discharge Thermal resistance θJA (°C/W) 183 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 650 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.6, 1.2, 1.8, 2.8, 3, 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Features Enable, Output discharge Thermal resistance θJA (°C/W) 183 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 650 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.5V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 495mV max at 1A (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 2.9mm × 2.8mm, 5-pin SOT-23 (DBV)
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.5V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 495mV max at 1A (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 2.9mm × 2.8mm, 5-pin SOT-23 (DBV)

The TLV777 is a small, low-dropout (LDO) linear regulator that sources 1A of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.5V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV777 is flexible enough for use in multiple applications.

The TLV777 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 2.9mm × 2.8mm SOT-23 (DBV) package.

The TLV777 is a small, low-dropout (LDO) linear regulator that sources 1A of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.5V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV777 is flexible enough for use in multiple applications.

The TLV777 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 2.9mm × 2.8mm SOT-23 (DBV) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV777 1A, High-PSRR, Low-Dropout Regulator With Enable datasheet PDF | HTML Nov 20, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos