Top

Product details

Parameters

Number of channels (#) 1 Total supply voltage (Max) (+5V=5, +/-5V=10) 5.5 Total supply voltage (Min) (+5V=5, +/-5V=10) 1.8 Rail-to-rail In, Out GBW (Typ) (MHz) 10 Slew rate (Typ) (V/us) 6.5 Vos (offset voltage @ 25 C) (Max) (mV) 1.5 Iq per channel (Typ) (mA) 0.538 Vn at 1 kHz (Typ) (nV/rtHz) 16 Rating Catalog Operating temperature range (C) -40 to 125 Offset drift (Typ) (uV/C) 0.3 Features Cost Optimized, EMI Hardened, Shutdown, Small Size CMRR (Typ) (dB) 103 Output current (Typ) (mA) 50 Architecture CMOS open-in-new Find other General-purpose op amps

Package | Pins | Size

SOT-23 (DBV) 5 5 mm² 2.9 x 1.6 SOT-23 (DBV) 6 5 mm² 2.9 x 1.6 SOT-SC70 (DCK) 5 4 mm² 2 x 2.1 X2SON (DPW) 5 1 mm² .8 x .8 open-in-new Find other General-purpose op amps

Features

  • Rail-to-rail input and output
  • Low input offset voltage: ±0.3 mV
  • Unity-gain bandwidth: 10 MHz
  • Low broadband noise: 10 nV/√Hz
  • Low input bias current: 0.5 pA
  • Low quiescent current: 538 µA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Shutdown version: TLV906xS
  • Extended temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

open-in-new Find other General-purpose op amps

Description

The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.

The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1 µA.

The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.

Micro size packages, such as X2SON and X2QFN, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23, and TSSOP.

open-in-new Find other General-purpose op amps
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 14
Type Title Date
* Datasheet TLV906xS 10-MHz, RRIO, CMOS Operational Amplifiers for Cost-Sensitive Systems datasheet (Rev. J) Sep. 16, 2019
User guides TLV9061DPWEVM User's Guide Jun. 15, 2020
More literature TLV9061DPWEVM EU Declaration of Conformity (DoC) Jun. 02, 2020
Application notes Differentiator circuit (Rev. B) Apr. 06, 2020
Technical articles What is an op amp? Jan. 21, 2020
Application notes Designing for TLV90xxS operational amplifiers with shutdown Dec. 11, 2019
Technical articles Taking the family-first approach to op amp selection Oct. 18, 2019
Application notes Adjustable-gain, current-output, high-side current-sensing circuit Aug. 09, 2019
White papers Analog Engineer’s Circuit Cookbook: Amplifiers (Rev. A) Feb. 18, 2019
User guides SMALL-AMP-DIP Evaluation Module (EVM) Jan. 14, 2019
Application notes Single-supply, low-side, unidirectional current-sensing circuit Dec. 30, 2018
Technical articles 5 ways TI’s tiny devices deliver huge innovations to engineers Nov. 08, 2018
Technical articles Designing tiny microphone circuits with the industry’s smallest op amp Apr. 12, 2018
Application notes Single-supply diff-in to diff-out AC amplifier circuit Dec. 30, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description

The BP-ADS7128 BoosterPack™ plug-in module is a platform for evaluating the performance of the successive approximation register (SAR) analog-to-digital converter (ADC) ADS7128 device and family of devices, which are analog, nanopower, eight-input-channel devices with an I/O expander.

BP-ADS7128 is (...)

Features
  • Hardware and software required for diagnostic testing, as well as accurate performance evaluation of ADS7128 SAR ADC
  • USB powered; no external power supply required
  • Pairs with MSP-EXP432E401Y LaunchPad™ development kit, providing a convenient communication interface over a USB for power delivery (...)
EVALUATION BOARDS Download
document-generic User guide
Description

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Features
  • Simplifies prototyping of SMT IC’s
  • Supports 6 common package types
  • Low Cost
EVALUATION BOARDS Download
document-generic User guide
Description
The DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT23, SOIC) and 12 (...)
Features
  • 3 packages to choose from: SC70-5, SOT23-5 and SOIC-8
  • 12 circuit configurations to choose from: Noninverting, Inverting, Active Filters, Difference Amp, Comparator and more!
  • Dual and single supply configurations
  • PCB designed for High performance: Optimized for each function
  • Multiple interface options (...)
EVALUATION BOARDS Download
SMALL-AMP-DIP-EVM
SMALL-AMP-DIP-EVM
document-generic User guide
20
Description
The Small-Amp-DIP-EVM speeds up small package op amp prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. The Small-Amp-DIP-EVM supports 8 small package options including: DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (SOT), RUG-10 (X2QFN (...)
Features
  • Simplifies prototyping of small package ICs
  • Supports 8 small package types
EVALUATION BOARDS Download
document-generic User guide
20
Description
The TLV9061DPWEVM is an evaluation module (EVM) to test the performance of the TLV9061DPW device. The boards arrive with the TLV9061DPW populated on the EVM to allow users to populate the passive components for their desired circuit configuration. This EVM can easily be configured as an inverting (...)
Features
  • TLV9061DPW populated on EVM
  • Non-inverting, inverting, and difference amplifier circuit configurations available
  • Schematic provided in silkscreen on the EVM
  • Multiple connector options for input and output connections: SMA, test point, and wires
EVALUATION BOARDS Download
document-generic User guide
20
Description
The TLV9001DPW EVM is an evaluation module (EVM) to test the performance of the TLV9001DPW. The boards arrive with the TLV9001DPW populated on the EVM to allow users to populate the passive components for their desired circuit configuration. This EVM can easily be configured as an inverting (...)
Features
  • TLV9001DPW populated on EVM
  • Non-inverting, inverting, and difference amplifier circuit configurations available
  • Schematic provided in silkscreen on the EVM
  • Multiple connector options for input and output connections: SMA, test point, and wires

Software development

SUPPORT SOFTWARE Download
SBOC596.TSC (85 KB)
SUPPORT SOFTWARE Download
SBOC597.TSC (67 KB)
SUPPORT SOFTWARE Download
SBOC598.TSC (61 KB)
SUPPORT SOFTWARE Download
SBOC599.TSC (61 KB)

Design tools & simulation

SIMULATION MODELS Download
SBOMAC9C.ZIP (4 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SBOMAG1C.ZIP (3 KB) - PSpice Model
SIMULATION MODELS Download
SBOMAG2C.ZIP (38 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBOMAK8C.ZIP (4 KB) - PSpice Model
SIMULATION MODELS Download
SBOMAK9C.ZIP (38 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBOMAL0C.ZIP (5 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SBOMAU5.ZIP (12 KB) - TINA-TI Reference Design
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide
CALCULATION TOOLS Download
Analog engineer's calculator
ANALOG-ENGINEER-CALC — The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Features
  • Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
    • Noise calculations
    • Common unit translation
  • Solves common amplifier circuit design problems
    • Gain selections using standard resistors
    • Filter configurations
    • Total noise for common amplifier configurations
  • (...)
DESIGN TOOLS Download
Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060001 — This single–supply, low–side, current sensing solution accurately detects load current up to 1A and converts it to a voltage between 50mV and 4.9V. The input current range and output voltage range can be scaled as necessary and larger supplies can be used to accommodate larger swings.
document-generic User guide
Features
  • Senses Temperature between 25°C - 50°C 
  • Output: 0.05V - 3.25V 
  • Single 3.3V Supply with half-supply reference
DESIGN TOOLS Download
Temperature sensing with PTC thermistor circuit
CIRCUIT060003 — This temperature sensing circuit uses a resistor in series with a positive–temperature–coefficient (PTC) thermistor to form a voltage–divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting (...)
document-generic User guide
Features
  • Senses Temperature between 0°C - 50°C 
  • Output: 0.05V - 3.25V 
  • Single 3.3V Supply with half-supply reference
DESIGN TOOLS Download
SBOC497.ZIP (501 KB)

Reference designs

REFERENCE DESIGNS Download
Low noise PIR signal chain reference design with less false alarm for line powered motion detector
TIDA-010027 — This reference design demonstrates how to design a low noise analog signal chain for PIR-based motion detection subsystems in line-powered applications resulting in longer detection range. This reference designs offers design theory, component selection, and circuit simulations for noise, settling (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC
TIDA-00835 The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive
TIDA-01588 — This 15W, 12-mm x 20-mm, power stage reference design drives and controls the position of the brushed DC (BDC) motor operating from a three to six cell Li-ion battery. This highly efficient solution is optimized with a very small form factor that easily fits into the motor, and supports precise (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
SC70 (DCK) 5 View options
SOT-23 (DBV) 5 View options
SOT-23 (DBV) 6 View options
X2SON (DPW) 5 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos