TLV9301IDBVR

ACTIVE

Single, 40-V, 1-MHz, low-power operational amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: TLV9301IDBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV9301

  • Low offset voltage: ±0.5 mV
  • Low offset voltage drift: ±2 µV/°C
  • Low noise: 33 nV/√Hz at 1 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail output
  • Wide bandwidth: 1-MHz GBW
  • High slew rate: 3 V/µs
  • Low quiescent current: 150 µA per amplifier
  • Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
  • Robust EMI performance: 72 dB at 1 GHz
  • MUX-friendly/comparator inputs:
    • Differential and common-mode input voltage range to supply rail
  • Industry-standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

Description for the TLV9301

The TLV930x family (TLV9301, TLV9302, and TLV9304) is a family of 40-V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5 mV, typ), low offset drift (±2 µV/°C, typ), and 1-MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±60 mA), and high slew rate (3 V/µs) make the TLV930x a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV930x family of op amps is available in standard packages and is specified from –40°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more