Home Power management Voltage references Shunt voltage references

TLVH431B-EP

ACTIVE

Enhanced-plastic 0.5% low-voltage wide-operating-current adjustable precision shunt regulator

Product details

Rating HiRel Enhanced Product VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 80
Rating HiRel Enhanced Product VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 80
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Low-voltage operation: down to 1.24 V
  • Reference voltage tolerances 0.5% at 25°C
  • Adjustable output voltage, VO = VREF to 18 V
  • Wide operating cathode current range:
    200 µA to 70 mA
  • 0.25-Ω typical output impedance
  • Supports defense and aerospace applications:
    • Controlled baseline
    • Available in extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • Low-voltage operation: down to 1.24 V
  • Reference voltage tolerances 0.5% at 25°C
  • Adjustable output voltage, VO = VREF to 18 V
  • Wide operating cathode current range:
    200 µA to 70 mA
  • 0.25-Ω typical output impedance
  • Supports defense and aerospace applications:
    • Controlled baseline
    • Available in extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The TLVH431B-EP device is a low-voltage, 3-terminal, adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 24). This device operates from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431B-EP device is ideal for voltage references in isolated feedback circuits designed for 3-V to 3.3-V switching-mode power supplies. It has a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431B-EP device an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH431B-EP device is a low-voltage, 3-terminal, adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 24). This device operates from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431B-EP device is ideal for voltage references in isolated feedback circuits designed for 3-V to 3.3-V switching-mode power supplies. It has a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431B-EP device an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLVH431B ACTIVE 0.5% low-voltage wide-operating current adjustable precision shunt regulator for cost optimized designs

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLVH431B-EP Enhanced Plastic 0.5% Low-Voltage Wide-Operating Current Adjustable Precision Shunt Regulator datasheet PDF | HTML Dec 6, 2019

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​