Product details

Communication interface SDQ, Single-Wire Features 64-bit unique ID, FRAM, Single-wire protocol Vin (typ) (V) 3.3, 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -10 to 85 Rating Catalog
Communication interface SDQ, Single-Wire Features 64-bit unique ID, FRAM, Single-wire protocol Vin (typ) (V) 3.3, 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -10 to 85 Rating Catalog
VSON (DRP) 6 9 mm² 3 x 3
  • 20480 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface (1-wire® compatible) to reduce circuit board routing
  • Communicates using single-wire protocol (compatible with 1-wire® protocol): 15.4Kbps (standard Speed) and 90Kbps (Overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (Standard and Overdrive Speed), 3.3V ±5% (Standard Speed only)
  • Available in TO-92 (LP) and VSON (DRP) packages

  • 20480 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface (1-wire® compatible) to reduce circuit board routing
  • Communicates using single-wire protocol (compatible with 1-wire® protocol): 15.4Kbps (standard Speed) and 90Kbps (Overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (Standard and Overdrive Speed), 3.3V ±5% (Standard Speed only)
  • Available in TO-92 (LP) and VSON (DRP) packages

The TMF0020 is a 20K bit serial non-volatile memory (NVM) device containing a unique factory-programmed 48-bit identification number and an 8-bit family code. The memory is FRAM-based and has high endurance (106 R/W cycles) compared to other NVM technologies.

The device communicates over an SDQ™ single-wire interface compatible with 1-wire® protocol and supports both 15.4Kbps and 90Kbps speeds. The SDQ single-wire serial interface pin acts as both the communication pin and power pin for the device. The memory is organized as 80 memory pages with 256 bits per page. Data is first written to a 32-byte scratchpad. Then the data is verified before copying to FRAM memory.

The device operates at two supply voltage ranges, 3.3V ±5% and 5V ±5%, and is specified from -10°C to 85°C. The operating range covers most applications and enables peak design for low-cost development.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

The TMF0020 is a 20K bit serial non-volatile memory (NVM) device containing a unique factory-programmed 48-bit identification number and an 8-bit family code. The memory is FRAM-based and has high endurance (106 R/W cycles) compared to other NVM technologies.

The device communicates over an SDQ™ single-wire interface compatible with 1-wire® protocol and supports both 15.4Kbps and 90Kbps speeds. The SDQ single-wire serial interface pin acts as both the communication pin and power pin for the device. The memory is organized as 80 memory pages with 256 bits per page. Data is first written to a 32-byte scratchpad. Then the data is verified before copying to FRAM memory.

The device operates at two supply voltage ranges, 3.3V ±5% and 5V ±5%, and is specified from -10°C to 85°C. The operating range covers most applications and enables peak design for low-cost development.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMF0020 20Kb FRAM with 64-bit unique ID, Single Wire SDQ Interface compatible with 1-Wire Protocol datasheet PDF | HTML 08 May 2026
Certificate TMF0020EVM EU Declaration of Conformity (DoC) 30 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMF0020EVM — TMF0020 evaluation module

The TMF00xxEVM allows users to evaluate the performance of TMF00xx Single-Wire FRAM devices, that is, TMF0008, TMF0020, and TMF0064. The EVM comes in a USB stick form factor for interfacing with the host PC. The microcontroller is preloaded with the firmware required to communicate between the (...)
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SINGLEWIRE-GUI Single-Wire Memory EVM GUI (TMFxxxxEVM and BQ2026EVM)

Single-Wire Memory EVM GUI
Supported products & hardware

Supported products & hardware

Download options
Package Pins CAD symbols, footprints & 3D models
VSON (DRP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos