TMP118CIYMSR

ACTIVE

±0.1°C accurate, ultrasmall (0.336mm²) thin (240μm) I²C digital temperature sensor | YMS | 4 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMP118CIYMSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PICOSTAR (YMS) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 12,000 | LARGE T&R

Features for the TMP118

  • Ultra-small, ultra-thin PicoStar™ package:
    • Size: 0.55 × 0.61 × 0.24mm
    • Small thermal mass: 0.092mJ/°C
  • High-accuracy (VDD= 1.62V to 3.6V):
    • ±0.05°C (typical) from 0°C to 50°C
    • ±0.1°C (maximum) from 20°C to 50°C
    • ±0.15°C (maximum) from 0°C to 50°C
    • ±0.2 °C (maximum) from –20°C to 85°C
    • ±0.4 °C (maximum) from –40°C to 125°C
  • Supply range: 1.4V to 5.5V
  • 16-bit resolution: 0.0078125°C (LSB)
  • Measurement averaging: 0, 4, 8 averages
  • Low power consumption:
    • 1.4µA average current, 1Hz conversion cycle
    • 65nA sleep current
  • Flexible digital interface:
    • 1.2V compatible logic (independent of VDD)
    • I2C and SMBusTM compatible
    • I3C Mixed Bus co-existence capable
  • NIST traceable: 48-bit unique ID
  • Medical grade:
    • Helps meet ASTM E1112 and ISO 80601-2-56
  • GUI-Based C-Code Generator

Description for the TMP118

The TMP118 is an ultra-small, ultra-thin digital temperature sensor in a PicoStar™ package, with an area of 0.336mm2, and a maximum height of 240µm. The TMP118 has 16-bit resolution with an LSB of 7.8125m°C, achieving ±0.1°C (max accuracy) from 20°C to 50°C with no additional calibration, which helps meet the system level ASTM E1112 and ISO 80601 accuracy standard for medical-grade electronic thermometers.

Designed for low-power operation, the TMP118 operates from supply voltages as low as 1.4V (up to 5.5V) and draws 55µA when actively converting (approximately 1.4µA at a 1Hz sample rate) and 65nA in shutdown mode, enabling on-demand measurements while maximizing battery life in portable or wearable devices. The TMP118 has an interface that is I2C- and SMBus-compatible and has programmable alert flag functionality. The sensor also supports logic levels down to 1.2V without requiring a level shifter, allowing direct interfacing with low-voltage MCUs.

Additionally, each TMP118includes a unique device ID for NIST traceability. All units are factory-tested with NIST-traceable equipment calibrated to ISO/IEC 17025 accredited standards.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more