TMP118

ACTIVE

Product details

Local sensor accuracy (max) 0.1 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 4 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.1 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 4 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
PICOSTAR (YMS) 4 0.3355 mm² (0.61 mm × 0.55 mm)
  • Ultra-small, ultra-thin PicoStar™ package:
    • Size: 0.55 × 0.61 × 0.24mm
    • Small thermal mass: 0.092mJ/°C
  • High-accuracy (VDD= 1.62V to 3.6V):
    • ±0.05°C (typical) from 0°C to 50°C
    • ±0.1°C (maximum) from 20°C to 50°C
    • ±0.15°C (maximum) from 0°C to 50°C
    • ±0.2 °C (maximum) from –20°C to 85°C
    • ±0.4 °C (maximum) from –40°C to 125°C
  • Supply range: 1.4V to 5.5V
  • 16-bit resolution: 0.0078125°C (LSB)
  • Measurement averaging: 0, 4, 8 averages
  • Low power consumption:
    • 1.4µA average current, 1Hz conversion cycle
    • 65nA sleep current
  • Flexible digital interface:
    • 1.2V compatible logic (independent of VDD)
    • I2C and SMBusTM compatible
    • I3C Mixed Bus co-existence capable
  • NIST traceable: 48-bit unique ID
  • Medical grade:
    • Helps meet ASTM E1112 and ISO 80601-2-56
  • GUI-Based C-Code Generator
  • Ultra-small, ultra-thin PicoStar™ package:
    • Size: 0.55 × 0.61 × 0.24mm
    • Small thermal mass: 0.092mJ/°C
  • High-accuracy (VDD= 1.62V to 3.6V):
    • ±0.05°C (typical) from 0°C to 50°C
    • ±0.1°C (maximum) from 20°C to 50°C
    • ±0.15°C (maximum) from 0°C to 50°C
    • ±0.2 °C (maximum) from –20°C to 85°C
    • ±0.4 °C (maximum) from –40°C to 125°C
  • Supply range: 1.4V to 5.5V
  • 16-bit resolution: 0.0078125°C (LSB)
  • Measurement averaging: 0, 4, 8 averages
  • Low power consumption:
    • 1.4µA average current, 1Hz conversion cycle
    • 65nA sleep current
  • Flexible digital interface:
    • 1.2V compatible logic (independent of VDD)
    • I2C and SMBusTM compatible
    • I3C Mixed Bus co-existence capable
  • NIST traceable: 48-bit unique ID
  • Medical grade:
    • Helps meet ASTM E1112 and ISO 80601-2-56
  • GUI-Based C-Code Generator

The TMP118 is an ultra-small, ultra-thin digital temperature sensor in a PicoStar™ package, with an area of 0.336mm2, and a maximum height of 240µm. The TMP118 has 16-bit resolution with an LSB of 7.8125m°C, achieving ±0.1°C (max accuracy) from 20°C to 50°C with no additional calibration, which helps meet the system level ASTM E1112 and ISO 80601 accuracy standard for medical-grade electronic thermometers.

Designed for low-power operation, the TMP118 operates from supply voltages as low as 1.4V (up to 5.5V) and draws 55µA when actively converting (approximately 1.4µA at a 1Hz sample rate) and 65nA in shutdown mode, enabling on-demand measurements while maximizing battery life in portable or wearable devices. The TMP118 has an interface that is I2C- and SMBus-compatible and has programmable alert flag functionality. The sensor also supports logic levels down to 1.2V without requiring a level shifter, allowing direct interfacing with low-voltage MCUs.

Additionally, each TMP118includes a unique device ID for NIST traceability. All units are factory-tested with NIST-traceable equipment calibrated to ISO/IEC 17025 accredited standards.

The TMP118 is an ultra-small, ultra-thin digital temperature sensor in a PicoStar™ package, with an area of 0.336mm2, and a maximum height of 240µm. The TMP118 has 16-bit resolution with an LSB of 7.8125m°C, achieving ±0.1°C (max accuracy) from 20°C to 50°C with no additional calibration, which helps meet the system level ASTM E1112 and ISO 80601 accuracy standard for medical-grade electronic thermometers.

Designed for low-power operation, the TMP118 operates from supply voltages as low as 1.4V (up to 5.5V) and draws 55µA when actively converting (approximately 1.4µA at a 1Hz sample rate) and 65nA in shutdown mode, enabling on-demand measurements while maximizing battery life in portable or wearable devices. The TMP118 has an interface that is I2C- and SMBus-compatible and has programmable alert flag functionality. The sensor also supports logic levels down to 1.2V without requiring a level shifter, allowing direct interfacing with low-voltage MCUs.

Additionally, each TMP118includes a unique device ID for NIST traceability. All units are factory-tested with NIST-traceable equipment calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TMP118 Ultra-Small (0.336mm²), Ultra-Thin (240μm), Low-Power (65nA, Sleep IQ) ±0.1°C Accurate, I²C Digital Temperature Sensor datasheet (Rev. A) PDF | HTML Apr 22, 2025
Product overview Ultra-Small Temperature Sensor Comparison Guide (Rev. B) PDF | HTML Nov 16, 2026
Product overview NIST Traceability for Temperature and Humidity Sensors PDF | HTML Apr 15, 2025
Application brief Improving the Response Time of the TMP118 PDF | HTML Jan 16, 2025
Application note Low-Power Design Techniques for Temperature-Sensing Applications Jun 6, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP118EVM — TMP118 evaluation module

The TMP118 evaluation module (EVM) is designed to provide a quick setup to evaluate the TMP118 device and gain familiarity with the device down to the bit-by-bit register level. The EVM allows users to evaluate the performance of the TMP118 digital temperature sensor. The TMP118EVM is split into (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TMP118EVM-GUI — GUI for TMP118 evaluation module (EVM)

GUI for TMP118EVM available to users both web-based and downloadable
Supported products & hardware
Simulation model

TMP118 IBIS Model

SNIM012.ZIP (57 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010300 — Low-power CGM sensor reference design with 20mm footprint

This continuous glucose monitor (CGM) reference design provides a comprehensive evaluation platform for TI's latest resources in low-power and continuous monitoring of glucose for diabetes care. The reference design utilizes an analog front-end (AFE) for low- power and accurate electrochemical (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PICOSTAR (YMS) 4 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos