TMP122-EP

ACTIVE

Product details

Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -55 to 125 Interface type SPI Features ALERT Supply current (max) (µA) 75 Temp resolution (max) (bps) 12 Remote channels (#) 0 Rating HiRel Enhanced Product
Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -55 to 125 Interface type SPI Features ALERT Supply current (max) (µA) 75 Temp resolution (max) (bps) 12 Remote channels (#) 0 Rating HiRel Enhanced Product
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Digital Output: SPI-Compatible Interface
  • Programmable Resolution: 9 to 12 Bits + Sign
  • Aaccuracy: ±1.5°C from &150;25°C to 85°C (max) ±2.0°C from –55°C to 125°C (max)
  • Low Quiescent Current: 50 µA
  • Wide Supply Range: 2.7 V to 5.5 V
  • Tiny SOT23-6 Package
  • Operation to 150°C
  • Programmable High/Low Setpoints
  • APPLICATIONS
    • Power-Supply Temperature Monitoring
    • Computer Peripheral Thermal Protection
    • Notebook Computers
    • Cell Phones
    • Battery Management
    • Office Machines
    • Thermostat Controls
    • Environmental Monitoring and HVAC
    • Electromechanical Device Temperature
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SPI is a trademark of Motorola.

  • Digital Output: SPI-Compatible Interface
  • Programmable Resolution: 9 to 12 Bits + Sign
  • Aaccuracy: ±1.5°C from &150;25°C to 85°C (max) ±2.0°C from –55°C to 125°C (max)
  • Low Quiescent Current: 50 µA
  • Wide Supply Range: 2.7 V to 5.5 V
  • Tiny SOT23-6 Package
  • Operation to 150°C
  • Programmable High/Low Setpoints
  • APPLICATIONS
    • Power-Supply Temperature Monitoring
    • Computer Peripheral Thermal Protection
    • Notebook Computers
    • Cell Phones
    • Battery Management
    • Office Machines
    • Thermostat Controls
    • Environmental Monitoring and HVAC
    • Electromechanical Device Temperature
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SPI is a trademark of Motorola.

The TMP122 is an SPI-compatible temperature sensor available in an SOT23-6 package. Requiring only a pull-up resistor for complete function, the TMP122 temperature sensor is capable of measuring temperatures within 2°C of accuracy over a temperature range of –55°C to 125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatility for any application. Low supply current and a supply range from 2.7 V to 5.5 V make the TMP122 an excellent candidate for low-power applications.

The TMP122 is ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, idustrial, and instrumentation applications.

The TMP122 is an SPI-compatible temperature sensor available in an SOT23-6 package. Requiring only a pull-up resistor for complete function, the TMP122 temperature sensor is capable of measuring temperatures within 2°C of accuracy over a temperature range of –55°C to 125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatility for any application. Low supply current and a supply range from 2.7 V to 5.5 V make the TMP122 an excellent candidate for low-power applications.

The TMP122 is ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, idustrial, and instrumentation applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 1.5C Accurate Programmable Digital Temperature Sensors With SPI Interface datasheet Nov 17, 2008
* Radiation & reliability report TMP122AMDBVTEP Reliability Report Oct 21, 2011
* VID TMP122-EP VID V6209607 Jun 21, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos