TMP461-EP

ACTIVE

Product details

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating HiRel Enhanced Product
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating HiRel Enhanced Product
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Remote diode temperature sensor accuracy: ±1°C
  • Local temperature sensor accuracy: ±1°C
  • Resolution for local and remote channels: 0.0625°C
  • Supply and logic voltage range: 1.7V to 3.6V
  • 35µA operating current (1 SPS), 3µa shutdown current
  • Series resistance cancellation
  • η-Factor and offset correction
  • Programmable digital filter
  • Diode fault detection
  • Two-wire and SMBus™ serial interface compatible with pin-programmable address
  • 10-Lead VSSOP package
  • Supports defense, aerospace, and medical applications
    • Military temperature range (–55°C to 125°C)
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Wafer lot traceability
  • Remote diode temperature sensor accuracy: ±1°C
  • Local temperature sensor accuracy: ±1°C
  • Resolution for local and remote channels: 0.0625°C
  • Supply and logic voltage range: 1.7V to 3.6V
  • 35µA operating current (1 SPS), 3µa shutdown current
  • Series resistance cancellation
  • η-Factor and offset correction
  • Programmable digital filter
  • Diode fault detection
  • Two-wire and SMBus™ serial interface compatible with pin-programmable address
  • 10-Lead VSSOP package
  • Supports defense, aerospace, and medical applications
    • Military temperature range (–55°C to 125°C)
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Wafer lot traceability

The TMP461-EP device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461-EP is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7V to 3.6V, and a temperature range of –55°C to 125°C.

The TMP461-EP device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461-EP is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7V to 3.6V, and a temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMP461-EP (Enhanced Product), High-Accuracy Remote and Local Temperature Sensor with Pin-Programmable Bus Address datasheet PDF | HTML Sep 15, 2025
* Radiation & reliability report TMP461-EP Enhanced Product Qualification and Reliability Report PDF | HTML Aug 20, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP461EPEVM — TMP461EP evaluation module

The TMP461EP evaluation module (EVM) is designed to provide a quick setup to evaluate the TMP461-EP device and gain familiarity with the device down to the bit-by-bit register level. The TMP461EPEVM is designed to be used as is, along with the evaluation module GUI. Alternatively, the sensor and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TMP461EVM-GUI — GUI for TMP461/-EP evaluation module (EVM)

GUI for TMP461/-EP EVM available to users both web-based and downloadable
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos