TMP4719-Q1
Automotive dual remote and local temperature sensor with N-factor and series-R correction
TMP4719-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Supply range: 1.62V to 5.5V
- Wide operating range: –40°C to 125°C
- Remote channel accuracy: 0.8°C
- Resolution: 12-bit (0.0625°C)
- Local channel accuracy: 1°C
- Resolution: 8-bit (1°C)
- Support I2C and SMBus interface
- Low power consumption
- Additional features for improved temperature measurement accuracy:
- Diode non-ideality factor (η-factor) correction
- Series resistance cancellation
- Programmable digital filter
- Remote diode fault detection
- 1.2V logic-compatible input thresholds independent of supply
- Footprint compatible with the TMP432
The TMP4719-Q1 device is a high-accuracy 0.8°C temperature sensor with one local integrated sensor and two remote temperature sensor channels that can be connected to diode-connected transistors, such as the popular MMBT3904 NPN transistor, to replace traditional thermistors or thermocouples. The remote channels can also be connected to a substrate thermal transistor or diode integrated inside microprocessors, microcontrollers, or FPGAs to monitor the die temperature of the IC.
The TMP4719-Q1 supports series resistance cancellation, programmable ideality factor (η-factor), configurable temperature limits, and programmable digital filters to improve the noise immunity and provide a robust design for complex thermal environment monitoring applications. The device supports I2C and SMBus communication with logic levels down to 1.2V regardless of the main supply rail, enabling interoperability with low-voltage MCUs without needing a secondary low-voltage supply or a bus level shifter.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TMP4719-Q1 High-Accuracy 3-Channel (2-Remote and 1-Local) 1.2V Logic Compatible Temperature Sensor With η-Factor datasheet | PDF | HTML | 04 Dec 2025 |
| Functional safety information | TMP4719-Q1 Functional Safety FIT Rate, FMD, and Pin FMA | PDF | HTML | 01 Jun 2026 | |
| Application note | Remote Temperature Transistor Sensor Selection Guide | PDF | HTML | 24 Mar 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP4719EVM — TMP4719 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSSOP (DGS) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.