TMS320DM369ZCEF

ACTIVE

DaVinci Digital Media Processor | ZCE | 338 | 0 to 0

Same as: TMS320DM369ZCEF.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins NFBGA (ZCE) | 338
Operating temperature range (°C) 0 to 0
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TMS320DM369

  • High-Performance Digital Media System-on-Chip (DMSoC)
    • 432-MHz ARMARM926EJ-S Clock Rate
    • 4:2:2 (8- and 16-Bit) Interface
    • Capable of 1080 p 30 fps H.264 Video Processing
    • Pin Compatible With DM365, DM368, DMVA1, and DMVA2 Processors
    • Fully Software-Compatible With ARM9
    • Extended Temperature Available for 432-MHz Device
    • Supports TI Third-Generation Noise Filter
    • Supports SMART Codec Feature for Very Low Bitrate
  • ARM® ARM926EJ-S™ Core
    • Support for 32-Bit and 16-Bit
      (Thumb Mode) Instruction Sets
    • DSP Instruction Extensions and Single-Cycle MAC
    • ARM® Jazelle Technology
    • Embedded ICE-RT Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16KB of Instruction Cache
    • 8KB of Data Cache
    • 32KB of RAM
    • 16KB of ROM
    • Little Endian
  • Three Video Image Coprocessors
    (Noise Filtering, HDVICP, MJCP) Engines
    • Supports a Range of Encode and Decode Operations
    • H.264, MPEG-4, MPEG-2, MJPEG, JPEG, WMV9 (VC-1)
    • Noise Filtering Engine
  • Video Processing Subsystem
    • Front End Provides:
      • Hardware Face Detect Engine
      • Hardware IPIPE for Real-Time Image Processing
        • Resize Engine
          • Resize Images From 1/16x to 8x
          • Separate Horizontal and Vertical Control
          • Two Simultaneous Output Paths
      • IPIPE Interface (IPIPEIF)
      • Image Sensor Interface (ISIF) and CMOS Imager Interface
      • 16-Bit Parallel AFE (Analog Front End) Interface Up to 120 MHz
      • Glueless Interface to Common Video Decoders
      • BT.601/BT.656/BT.1120 Digital YCbCr 4:2:2 (8- and 16-Bit) Interface
      • Histogram Module
      • Lens Distortion Correction (LDC) Module
      • Hardware 3A Statistics Collection Module (H3A)
    • Back End Provides:
      • Hardware On-Screen Display (OSD)
      • Composite NTSC/PAL Video Encoder Output
      • 8- and 16-Bit YCC and Up to 24-Bit RGB888 Digital Output
      • 3 Digital-to-Analog Converters (DACs) for HD Analog Video Output
      • LCD Controller
      • BT.601/BT.656 Digital YCbCr 4:2:2 (8- and 16-Bit) Interface
  • Analog-to-Digital Converter (ADC)
  • Power Management and Real-Time Clock Subsystem (PRTCSS)
    • Real-Time Clock (RTC)
  • 16-Bit Host Port Interface (HPI)
  • 10/100 Mbps Ethernet Media Access Controller (EMAC) - Digital Media
    • IEEE 802.3 Compliant
    • Supports Media Independent Interface (MII)
    • Management Data I/O (MDIO) Module
  • Key Scan
  • Voice Codec
  • External Memory Interfaces (EMIFs)
    • DDR2 and mDDR SDRAM 16-Bit-Wide EMIF With 256MB of Address Space (1.8-V I/O)
    • Asynchronous 16- and 8-Bit-Wide EMIF (AEMIF)
      • Flash Memory Interfaces
        • NAND (8- and 16-Bit-Wide Data)
        • 16MB of NOR Flash, SRAM
        • OneNAND (16-Bit-Wide Data)
  • Flash Card Interfaces
    • Two Multimedia Card (MMC) / Secure Digital (SD/SDIO)
    • SmartMedia/xD
  • Enhanced Direct Memory Access (EDMA) Controller (64 Independent Channels)
  • USB Port With Integrated 2.0 High-Speed PHY that Supports
    • USB 2.0 High-Speed Device
    • USB 2.0 High-Speed Host (Mini-Host, Supporting One External Device)
    • USB On The Go (HS-USB OTG)
  • Four 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit Watchdog Timer
  • Two UARTs (One Fast UART With RTS and CTS Flow Control)
  • Five Serial Port Interfaces (SPIs) Each With Two Chip Selects
  • One Master or Slave Inter-Integrated Circuit (I2C) Bus™
  • One Multichannel Buffered Serial Port (McBSP)
    • I2S
    • AC97 Audio Codec Interface
    • S/PDIF Through Software
    • Standard Voice Codec Interface (AIC12)
    • SPI Protocol (Master Mode Only)
    • Direct Interface to T1 (E1) Framers
    • Time Division Multiplexed (TDM) Mode
    • 128-Channel Mode
  • Four Pulse Width Modulator (PWM) Outputs
  • Four RTO (Real-Time Out) Outputs
  • Up to 104 General-Purpose I/O (GPIO) Pins (Multiplexed With Other Device Functions)
  • Boot Modes
    • On-Chip ARM ROM Bootloader (RBL) to Boot From NAND Flash, MMC/SD, UART, USB, SPI, EMAC, or HPI
    • AEMIF (NOR and OneNAND)
  • Configurable Power-Saving Modes
  • Crystal or External Clock Input (Typically 19.2, 24, 27, or 36 MHz)
  • Flexible PLL Clock Generators
  • Debug Interface Support
    • IEEE 1149.1 (JTAG) Boundary-Scan-Compatible
    • ETB (Embedded Trace Buffer) With 4KB of Trace Buffer Memory
    • Device Revision ID Readable by ARM
  • 338-Pin Ball Grid Array (BGA) Package
    (ZCE Suffix), 0.65-mm Ball Pitch
  • 65-nm Process Technology
  • 3.3-V and 1.8-V I/O, 1.35-V Internal

All trademarks are the property of their respective owners.

Description for the TMS320DM369

Developers can now deliver crystal-clear multiformat video at up to 1080 p H.264 at 30 fps (encode and closed-looped decode) in their digital video designs without concerns of video format support, constrained network bandwidth, limited system storage capacity or cost with the new TMS320DM369 DaVinci™ video processors from TI.

The DM369 device is uniquely capable of running TI’s third-generation noise filtering technology while achieving low-light HD H.264 720p30 video compression and is pin-to-pin compatible with the DM365 processors, using the same ARM ARM926EJ-S core running at 432 MHz. This ARM9-based DM369 device supports production-qualified H.264BP/MP/HP, MPEG-4, MPEG-2, MJPEG, and WMV9 (VC-1) codecs providing customers with the flexibility to select the correct video codec for their application. These codecs run on independent coprocessors (HDVICP and MJCP) offloading all compression needs from the main ARM core. This lets developers obtain optimal performance from the ARM for their applications, including their multichannel, multistream, and multiformat needs.

Video surveillance designers achieve greater compression efficiency to provide more storage without straining the network bandwidth. Developers of media playback and camera-driven applications, such as video doorbells, digital signage, digital video recorders, portable media players, and more can take advantage of the low power consumption and can ensure interoperability and product scalability by taking advantage of the full suite of codecs supported on the DM369 device.

Along with multiformat HD video, the DM369 processor also features a suite of peripherals that reduces system cost and complexity, thus enabling a seamless interface to most additional external devices required for video applications. The image sensor interface is flexible enough to support CCD, CMOS, and various other interfaces such as BT.656, BT1120. The DM369 device also offers a high level of integration with HD display support, including three built-in 10-bit HD analog video digital-to-analog converters (DACs), DDR2/mDDR, Ethernet MAC, USB 2.0, integrated audio, host port interface (HPI), analog-to-digital converter (ADC), and many more features that reduce overall system costs and save real estate on circuit boards, thus allowing for a

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more