Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 3 CON (typ) (pF) 23 ON-state leakage current (max) (µA) 0.08 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 250 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.03 Rating Automotive Drain supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 3 CON (typ) (pF) 23 ON-state leakage current (max) (µA) 0.08 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 250 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.03 Rating Automotive Drain supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H1C
    • Device CDM Classification Level C3
  • Rail to rail operation
  • Bidirectional signal path
  • 1.8V Logic compatible
  • Fail-safe logic
  • Low on-resistance: 3Ω
  • Wide supply range: 1.08V to 5.5V
  • -40°C to +125°C Operating temperature
  • Low supply current: 4nA
  • Transition time: 14ns
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H1C
    • Device CDM Classification Level C3
  • Rail to rail operation
  • Bidirectional signal path
  • 1.8V Logic compatible
  • Fail-safe logic
  • Low on-resistance: 3Ω
  • Wide supply range: 1.08V to 5.5V
  • -40°C to +125°C Operating temperature
  • Low supply current: 4nA
  • Transition time: 14ns
  • Break-before-make switching
  • ESD protection HBM: 2000V

The TMUX1219-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The TMUX1219-Q1 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 1.08V to 5.5V allows for use in a wide array of automotive applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. A low supply current of 4nA enables use in portable applications.

All logic inputs have 1.8V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1219-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The TMUX1219-Q1 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 1.08V to 5.5V allows for use in a wide array of automotive applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. A low supply current of 4nA enables use in portable applications.

All logic inputs have 1.8V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUX1219-Q1 5V Bidirectional, 2:1 General Purpose Switch datasheet PDF | HTML Sep 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos