TMUX136MRSER

ACTIVE

1.4pF on-state capacitance, 3.3V, 2:1 (SPDT), 2-channel analog switch with powered-off protection | RSE | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMUX136MRSER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSE) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX136

  • V CC range 2.3 V to 4.8 V
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 6.1 GHz
    • R ON (typical): 5.7 Ω
    • C ON (typical): 1.6 pF
  • Current consumption: 30 µA (typical)
  • Special features:
    • I OFF protection prevents current leakage in Powered-Down state
    • 1.8-V compatible control inputs (SEL, EN)
  • Flow-through pinout simplifies PCB layout
  • Compatible with high-speed I 3C signals
  • ESD performance:
    • 5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Compact 10-pin UQFN package (1.5-mm × 2-mm, 0.5-mm pitch)

Description for the TMUX136

The TMUX136 device is a high performance, 6-GHz, 2-channel, 2:1 switch that will support both differential and single ended signals. The device has a wide V CC range of 2.3 V to 4.8 V and supports a power-off protection feature forcing all I/O pins to be in high-impedance mode when power is not present on the V CC pin. The select pins of TMUX136 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from low voltage processors. The flow-through pinout, where inputs and outputs are on opposite sides of the device, simplifies layout routing . This, along with the low on-resistance and low on-capacitance of the device, make the TMUX136 an optimal device for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX136 comes in a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it useful when PCB area is limited.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more