Packaging information
| Package | Pins SOT-23-THN (DYY) | 16 |
| Package qty | Carrier 250 | LARGE T&R |
Features for the TMUX4052-EP
-
VID V62/25616
-
EP (Enhanced Product) qualified for high-reliability applications
-
Supports defense and aerospace applications:
-
Controlled baseline
-
One fabrication site
-
One assembly and test site
-
Military temperature range: –55°C to +125°C TA
-
Extended product life cycle
-
Product traceability
-
- Single supply range: 5V to 24V
- Dual supply range: up to ±12V
- Low capacitance: 3pF
- Bidirectional signal path
- Rail-to-rail operation
- 1.8V logic compatible
- Break-before-make switching
- ESD protection HBM: 2000V