Product details

There are no parameters available for this product.
SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm)
  • VID V62/25616

  • EP (Enhanced Product) qualified for high-reliability applications

  • Supports defense and aerospace applications:

    • Controlled baseline

    • One fabrication site

    • One assembly and test site

    • Military temperature range: –55°C to +125°C TA

    • Extended product life cycle

    • Product traceability

  • Single supply range: 5V to 24V
  • Dual supply range: up to ±12V
  • Low capacitance: 3pF
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • VID V62/25616

  • EP (Enhanced Product) qualified for high-reliability applications

  • Supports defense and aerospace applications:

    • Controlled baseline

    • One fabrication site

    • One assembly and test site

    • Military temperature range: –55°C to +125°C TA

    • Extended product life cycle

    • Product traceability

  • Single supply range: 5V to 24V
  • Dual supply range: up to ±12V
  • Low capacitance: 3pF
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000V
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUX405x-EP Enhanced Product 24V, 8:1, 1-Channel, 4:1, 2-Channel, and 2:1, 3-Channel Multiplexers with 1.8V Logic datasheet PDF | HTML Oct 6, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

16DYYPWEVM — Test board for SOT-23 THIN (DYY) and TSSOP (PW) packages

The 16DYYPWEVM test board provides a dual footprint for SOT-23 THIN (DYY) and TSSOP (PW) packages.  This test board is used for quick prototyping and testing of integrated ciructs in 16 pin SOT-23 THIN (DYY) and TSSOP (PW) packages. 
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos