Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.16 CON (typ) (pF) 40 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Operating temperature range (°C) -40 to 125 Features 1.2-V compatible control inputs, 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 15
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.16 CON (typ) (pF) 40 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Operating temperature range (°C) -40 to 125 Features 1.2-V compatible control inputs, 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 15
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Supply range: 1.8V to 5.5V
  • Beyond the supply signal range:-15V to 15V
  • High current support: 1.1A (maximum)
  • Ultra-low on-resistance: 0.16Ω
  • Low on-resistance flatness: 0.1mΩ typ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Power-Off Protection
  • 1.8V logic compatible at 5V VDD
  • 1.2V logic compatible at 1.8V VDD
  • Integrated Pull-Down Resistor on Logic Pins
  • Fail-safe logic
  • Break-before-make switching
  • Supply range: 1.8V to 5.5V
  • Beyond the supply signal range:-15V to 15V
  • High current support: 1.1A (maximum)
  • Ultra-low on-resistance: 0.16Ω
  • Low on-resistance flatness: 0.1mΩ typ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Power-Off Protection
  • 1.8V logic compatible at 5V VDD
  • 1.2V logic compatible at 1.8V VDD
  • Integrated Pull-Down Resistor on Logic Pins
  • Fail-safe logic
  • Break-before-make switching

The TMUX48xx is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available: 1:1, single-pole, single-throw (SPST) 2-channel (TMUX4821) and 2:1, single-pole, double-throw (SPDT) 1-channel (TMUX4819). This device works with a single supply (1.8V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -15V to 15V.

The TMUX48xx also features bidirectional powered off protection up to ±15V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX48xx is an excellent choice for passing precision analog and audio signals without adding distortion.

The TMUX48xx is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available: 1:1, single-pole, single-throw (SPST) 2-channel (TMUX4821) and 2:1, single-pole, double-throw (SPDT) 1-channel (TMUX4819). This device works with a single supply (1.8V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -15V to 15V.

The TMUX48xx also features bidirectional powered off protection up to ±15V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX48xx is an excellent choice for passing precision analog and audio signals without adding distortion.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUX48xx ±15V Beyond the Supply, 1:1 2-Channel, 2:1 1-Channel, Power-Off Protection Switch, with 0.16Ω Ron, 1.2V and 1.8V Compatible Logic datasheet (Rev. A) PDF | HTML Dec 10, 2025
Application note Low Ron Multiplexers in PLC Applications PDF | HTML Oct 1, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX48XX-DSG-DDF-EVM — TMUX48xx evaluation module

The TMUX48XX-DSG-DDF-EVM is used to evaluate the performance of the TMUX4821 and TMUX4819. The evaluation module (EVM) comes with a soldered TMUX4821. The EVM allows for an easy way for engineers to evaluate the TMUX4821 and TMUX4819 low Ron and ΔRon capabilities. The EVM has multiple resistor (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX4819 IBIS Model

SCDM340.ZIP (9 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos