TMUX582F-SEP

ACTIVE

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 8, 12, 16, 20 Protocols Analog Ron (typ) (Ω) 180 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.022 Supply current (typ) (µA) 0.14 Bandwidth (MHz) 150 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.005 Rating Space
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 8, 12, 16, 20 Protocols Analog Ron (typ) (Ω) 180 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.022 Supply current (typ) (µA) 0.14 Bandwidth (MHz) 150 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.005 Rating Space
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • VID V62/23607-01XE
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • ELDRS free to 30krad(Si)
    • Total ionizing dose (TID) RLAT for every wafer lot up to 30krad(Si)
    • TID characterized up to 30krad(Si)
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Supply range: +8V to +22V
  • Integrated powered-off and overvoltage protection
    • Overvoltage and power-off-protected up to +60V
    • Cold sparing capable up to +60V
    • Adjustable fault threshold threshold (VFP) from 3V to supply
    • Interrupt flag feedback indicating faulted channel
    • Non-fault channels continue to operate with low leakage currents
  • Latch-up immune construction
  • Precision performance with ±4.5nA source off leakage current (max) and 4pF off-cap
  • Space enhanced plastic
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Gold wire and NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Small, industry standard TSSOP-20 packaging
  • VID V62/23607-01XE
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • ELDRS free to 30krad(Si)
    • Total ionizing dose (TID) RLAT for every wafer lot up to 30krad(Si)
    • TID characterized up to 30krad(Si)
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Supply range: +8V to +22V
  • Integrated powered-off and overvoltage protection
    • Overvoltage and power-off-protected up to +60V
    • Cold sparing capable up to +60V
    • Adjustable fault threshold threshold (VFP) from 3V to supply
    • Interrupt flag feedback indicating faulted channel
    • Non-fault channels continue to operate with low leakage currents
  • Latch-up immune construction
  • Precision performance with ±4.5nA source off leakage current (max) and 4pF off-cap
  • Space enhanced plastic
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Gold wire and NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Small, industry standard TSSOP-20 packaging

The TMUX582F-SEP is a modern 8:1 multiplexer suitable for single ended operation. This latch-up immune device offers robust overvoltage protection up to +60V making it optimal for harsh space environments. Additionally, this protection operates in powered-on, powered-off, and floating supply conditions.

During a fault such as an overvoltage or undervoltage event, the offending channel turns OFF and the Sx pin becomes high impedance. If this fault channel is selected, the drain (D) is pulled to the fault rail that is exceeded (Vfp or Vfn). All other Sx pins which are not under fault continue to operate normally. During normal operation, when the source (Sx) does not exceed Vfp or Vfn, the switch operates with low leakage, low capacitance and an ultra-flat on-resistance. This provides high performance signal integrity with minimal distortion.

The TMUX582F-SEP is a fault protected CMOS multiplexer flexible enough to handle almost any application, from system monitoring, to power-up sequencing protection, to high precision front end data acquisition.

The TMUX582F-SEP is a modern 8:1 multiplexer suitable for single ended operation. This latch-up immune device offers robust overvoltage protection up to +60V making it optimal for harsh space environments. Additionally, this protection operates in powered-on, powered-off, and floating supply conditions.

During a fault such as an overvoltage or undervoltage event, the offending channel turns OFF and the Sx pin becomes high impedance. If this fault channel is selected, the drain (D) is pulled to the fault rail that is exceeded (Vfp or Vfn). All other Sx pins which are not under fault continue to operate normally. During normal operation, when the source (Sx) does not exceed Vfp or Vfn, the switch operates with low leakage, low capacitance and an ultra-flat on-resistance. This provides high performance signal integrity with minimal distortion.

The TMUX582F-SEP is a fault protected CMOS multiplexer flexible enough to handle almost any application, from system monitoring, to power-up sequencing protection, to high precision front end data acquisition.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TMUX582F-SEP Radiation-Tolerant +60V Protected, Latch-Up Immune 8:1 Multiplexer with Adjustable Fault Threshol datasheet (Rev. A) PDF | HTML Sep 18, 2024
* Radiation & reliability report TMUX582F-SEP Total Ionizing Dose (TID) Report (Rev. A) PDF | HTML Nov 22, 2024
* Radiation & reliability report TMUX582F-SEP Single-Event Effects (SEE) Radiation Report (Rev. A) PDF | HTML Oct 29, 2024
* Radiation & reliability report TMUX582F-SEP Production Flow and Reliability Report Jan 2, 2024
* VID TMUX582F-SEP VID V62/23607 Feb 18, 2025
Product overview Reducing the Need for Cold Sparing in Remote Satellite Systems Designs PDF | HTML Mar 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos