Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-12, +/-15, +/-18, +/-20, +/-5 Protocols Analog Ron (typ) (Ω) 1.35 CON (typ) (pF) 24 ON-state leakage current (max) (µA) 0.062 Supply current (typ) (µA) 350 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.45 Rating Automotive Drain supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -25
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-12, +/-15, +/-18, +/-20, +/-5 Protocols Analog Ron (typ) (Ω) 1.35 CON (typ) (pF) 24 ON-state leakage current (max) (µA) 0.062 Supply current (typ) (µA) 350 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.45 Rating Automotive Drain supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -25
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Functional safety-capable
    • Documentation available to aid functional safety system design
  • Dual supply range: ±4.5V to ±20V
  • Single supply range: 4.5V to 36V
  • Asymmetric dual supply operation (for example, +20V, -10V)
  • 1.8V logic compatible
  • Precision performance:
    • Low on-resistance: 1.1Ω (typical)
    • Ultra low on-resistance flatness: 0.005Ω (typical)
    • High current support: 470mA (maximum)
    • Ultra low charge injection: 6pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Functional safety-capable
    • Documentation available to aid functional safety system design
  • Dual supply range: ±4.5V to ±20V
  • Single supply range: 4.5V to 36V
  • Asymmetric dual supply operation (for example, +20V, -10V)
  • 1.8V logic compatible
  • Precision performance:
    • Low on-resistance: 1.1Ω (typical)
    • Ultra low on-resistance flatness: 0.005Ω (typical)
    • High current support: 470mA (maximum)
    • Ultra low charge injection: 6pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching

The TMUX6612-Q1 is a complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 36V), dual supplies (±4.5V to ±20V), or asymmetric supplies (such as VDD = 20V, VSS = –10V). The TMUX6612-Q1 supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX6612-Q1 are controlled with appropriate logic control inputs on the SELx pins. The TMUX6612-Q1 features a special architecture which allows for ultra-low charge injection. This helps prevent unwanted coupling from the control input to the analog output of the device and reduces AC noise and offset errors.

The TMUX6612-Q1 is a complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 36V), dual supplies (±4.5V to ±20V), or asymmetric supplies (such as VDD = 20V, VSS = –10V). The TMUX6612-Q1 supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX6612-Q1 are controlled with appropriate logic control inputs on the SELx pins. The TMUX6612-Q1 features a special architecture which allows for ultra-low charge injection. This helps prevent unwanted coupling from the control input to the analog output of the device and reduces AC noise and offset errors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUX6612-Q1 Automotive 30V, Low-RON, 1:1 (SPST), 4-Channel Precision Switches with 1.8V Logic datasheet PDF | HTML Apr 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos